MAX20478
MAX20478
RECOMMENDED FOR NEW DESIGNSTwo/Three-Input Automotive Voltage Monitor with Watchdog
Industry's Only Auto-Qualified, ASIL-D Power-System Monitor with Challenge/Response Watchdog
- Part Models
- 12
- 1ku List Price
- Starting From $0.71
Viewing:
Overview
- Small Solution
- 2.35V to 5.50V Operating Supply Voltage
- Only One External Component Required
- 125µA Operating Current
- High Precision
- Selectable 102.5% to 110% OV Monitors
- Selectable 97.5% to 90% UV Monitors
- ±0.8% Accuracy
- 0.5% Step Size
- ASIL D Compliance
- Highly Integrated
- MAX20478A - Two Voltage Monitoring Inputs
- MAX20478B - Three Voltage Monitoring Inputs
- Windowed Watchdog
- OTP Configuration with Error-Correcting Code
- Programmable RESET1 and RESET2 Pins
- 10-Pin Side-Wettable TDFN with Exposed Pad (3mm x 3mm)
- AEC-Q100 Qualified
- -40°C to +125°C Operating Temperature
The MAX20478 is a complete ASIL D-compliant system-on-a-chip (SoC) voltage monitor with two or three voltage monitor inputs. Inputs 1 and 2 can be configured to monitor a voltage between 0.5V and 3.6875V in 12.5mV steps, while input 3 can be configured to monitor a voltage between 0.5V to 5.6V in 20mV steps. Each input has programmable OV/UV thresholds of between 2.5% and 10% with ±0.8% accuracy. The MAX20478 also contains a programmable windowed watchdog. The MAX20478 significantly reduces system size and component count, while improving reliability, compared to separate ICs or discrete components. The device is designed to operate over the ambient temperature range of -40°C to +125°C.
Applications
- Advanced Driver-Assistance Systems
- Autonomous Driving Processing Systems
- Power System Supervision and Microcontroller Unit/System-on-a-Chip Monitoring
- Remote Sensor Modules
Documentation
Data Sheet 1
Technical Articles 1
Request an NDA
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).
Request an NDAVideo 1
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX20478AATBA/VY+ | LFCSP | ||
| MAX20478AATBA/VY+T | LFCSP | ||
| MAX20478AATBC/VY+ | LFCSP | ||
| MAX20478AATBC/VY+T | LFCSP | ||
| MAX20478BATBA/VY+ | LFCSP | ||
| MAX20478BATBA/VY+T | LFCSP | ||
| MAX20478BATBE/VY+ | LFCSP | ||
| MAX20478BATBE/VY+T | LFCSP | ||
| MAX20478BATBF/VY+ | LFCSP | ||
| MAX20478BATBF/VY+T | LFCSP | ||
| MAX20478BATBG/VY+ | LFCSP | ||
| MAX20478BATBG/VY+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 5, 2026 - 2026-0072 DESIGN |
||
| MAX20478AATBA/VY+ | PRODUCTION | |
| MAX20478AATBA/VY+T | PRODUCTION | |
| MAX20478AATBC/VY+ | PRODUCTION | |
| MAX20478AATBC/VY+T | PRODUCTION | |
| MAX20478BATBA/VY+ | PRODUCTION | |
| MAX20478BATBA/VY+T | PRODUCTION | |
| MAX20478BATBE/VY+ | PRODUCTION | |
| MAX20478BATBE/VY+T | PRODUCTION | |
| MAX20478BATBF/VY+ | PRODUCTION | |
| MAX20478BATBF/VY+T | PRODUCTION | |
| MAX20478BATBG/VY+ | PRODUCTION | |
| MAX20478BATBG/VY+T | PRODUCTION | |
|
Apr 27, 2024 - 2400 ASSEMBLY |
||
| MAX20478AATBA/VY+ | PRODUCTION | |
| MAX20478AATBA/VY+T | PRODUCTION | |
| MAX20478AATBC/VY+ | PRODUCTION | |
| MAX20478AATBC/VY+T | PRODUCTION | |
| MAX20478BATBA/VY+ | PRODUCTION | |
| MAX20478BATBA/VY+T | PRODUCTION | |
| MAX20478BATBE/VY+ | PRODUCTION | |
| MAX20478BATBE/VY+T | PRODUCTION | |
| MAX20478BATBF/VY+ | PRODUCTION | |
| MAX20478BATBF/VY+T | PRODUCTION | |
| MAX20478BATBG/VY+ | PRODUCTION | |
| MAX20478BATBG/VY+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.