MAX20457
PRODUCTIONHigh-Efficiency, 36V, Dual Synchronous Buck Converters (3.5A/2A) for Automotive Applications
Low Iq Dual Buck Offering High Integration and Low BOM Cost for Automotive Applications
- Part Models
- 14
- 1ku List Price
- Starting From $2.59
Overview
- Meets Stringent OEM Module Power Consumption and Performance Specifications
- 10µA Supply Current with 5V Buck On
- 8µA Supply Current with 3.3V Buck On
- 10µA Supply Current with Both Bucks On
- Enables Crank-Ready Designs
- Wide Input Supply Range from 3.5V to 36V
- EMI Reduction Features Reduce Interference with Sensitive Radio Bands without Sacrificing Wide Input-Voltage Range
- 20ns (typ) Minimum On-Time Guarantees Skip-Free Operation for 3.3V Output at 2.1MHz
- Spread-Spectrum Option
- Phase-Locked Loop (PLL) Frequency Synchronization
- Integration and Thermally Enhanced Packages Save Board Space and Cost
- Two 2.1MHz Current-Mode Converters with Forced Fixed Frequency and Skip Modes
- Thermally Enhanced 5mm x 5mm, 28-Pin TQFN-EP Package
- Protection Features Improve System Reliability
- Supply Undervoltage Lockout
- Overtemperature and Short-Circuit Protection
The MAX20457 offers two automotive-grade synchronous buck converters with fixed frequency of either 2.1MHz or 400kHz. The two high-voltage synchronous step-down converters operate 180 degrees out of phase. The IC operates with an input voltage supply from 3.5V to 36V and can operate in dropout conditions by running at 95% duty cycle. It is intended for applications with mid- to high-power requirements that operate at a wide input voltage range such as during automotive cold-crank or engine stop-start conditions.
High switching frequency up to 2.1MHz allows small external components, reduced output ripple, and guarantees no AM band interference. The switching frequency is fixed at 400kHz or 2.1MHz. FSYNC input programmability enables three modes for optimized performance: forced fixed-frequency operation, skip mode with ultra-low quiescent current, and phase-locked synchronization to an external clock. The spread spectrum option minimizes EMI interference.
The IC features power-OK indicators and undervoltage lockout for the buck converters. Protection features include cycle-by-cycle current limit and thermal shutdown. The MAX20457 is specified for operation over the -40°C to +125°C automotive temperature range.
Applications
- Automotive Start-Stop System
- Instrument Cluster
- Navigation and Radio Head Units
- Telematics Applications
Documentation
Data Sheet 1
Technical Articles 1
Video 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX20457ATIA/VY+ | LFCSP | ||
| MAX20457ATIA/VY+T | LFCSP | ||
| MAX20457ATIB/VY+ | LFCSP | ||
| MAX20457ATIB/VY+T | LFCSP | ||
| MAX20457ATIC/VY+ | LFCSP | ||
| MAX20457ATIC/VY+T | LFCSP | ||
| MAX20457ATID/VY+ | LFCSP | ||
| MAX20457ATID/VY+T | LFCSP | ||
| MAX20457ATIE/VY+ | LFCSP | ||
| MAX20457ATIE/VY+T | LFCSP | ||
| MAX20457ATIF/VY+ | LFCSP | ||
| MAX20457ATIF/VY+T | LFCSP | ||
| MAX20457ATIG/VY+ | LFCSP | ||
| MAX20457ATIG/VY+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 14, 2020 - 2077 WAFER FAB |
||
| MAX20457ATIA/VY+ | PRODUCTION | |
| MAX20457ATIB/VY+ | PRODUCTION | |
| MAX20457ATIB/VY+T | PRODUCTION | |
| MAX20457ATIC/VY+ | PRODUCTION | |
| MAX20457ATID/VY+ | PRODUCTION | |
| MAX20457ATIE/VY+ | PRODUCTION | |
| MAX20457ATIF/VY+ | PRODUCTION | |
| MAX20457ATIF/VY+T | PRODUCTION | |
| MAX20457ATIG/VY+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Tools & Simulations
ADI Power Studio™ Designer
ADI Power Studio™ Designer is the next-generation tool for IC-level, power supply design, guiding engineers to faster, validated solutions.
Learn MoreEvaluation Kits
Latest Discussions
No discussions on MAX20457 yet. Have something to say?
Start a Discussion on EngineerZone®