MAX20429
PRODUCTIONDual 6A, High-Efficiency, Low-Voltage Buck Converter
Highest Efficiency and Smallest Dual 6A Low-Voltage Buck Converter
- Part Models
- 4
- 1ku List Price
- Starting From $2.02
Overview
- High-Feature Set in an Ultra-Small Footprint
- High-Efficiency DC-DC Converter
- Two Independent Outputs, up to 6A per Output
- 3.0V to 5.5V Operating Supply Voltage
- Resistor-Adjustable Output Voltage
- Optional Factory-Preset Output Voltage
- 2.1MHz/3.2MHz Options
- Enable Input
- Individual Active-Low RESET Outputs
- Spread-Spectrum Option
- Peak Current-Mode Architecture
- 3mm x 3.5mm FCQFN
- High-Precision
- 108/92% OV/UV Monitor
- ±3% UV Accuracy
- ±4% OV Accuracy
- ±1% Output Voltage Accuracy
- Excellent Load-Transient Performance
- PWM and SKIP Mode Operation
- MAXQ Power Architecture
- High Efficiency
- Up to 96% Efficiency 5V to 3.3V
- Up to 90% Efficiency 5V to 1V
- -40°C to +125°C Operating Temperature Range
- AEC-Q100 Qualified
The MAX20429 is a high-efficiency, dual switching regulator that delivers up to 6A (peak) load current per output from 0.5V to 1.5875V in 12.5mV steps and 1.6V to 3.8V in 50mV steps. The IC operates from 3V to 5.5V, making it ideal for on-board point-of-load and post-regulation applications. Total output error is less than ±1.0% over load, line, and temperature.
The MAX20429 features fixed-frequency, PWM mode operation with a switching frequency of 2.1MHz or 3.2MHz. High-frequency operation allows for an all-ceramic capacitor design with small external components.
The low-resistance on-chip switches ensure high efficiency at heavy loads while minimizing critical inductances, making the layout a much simpler task with respect to discrete solutions. Following a simple layout and footprint ensures first-pass success in new designs.
The device features MAXQ™ technology, which provides precision transient performance and phase margin. This allows obtaining the maximum power, performance, and precision from the converter over a very wide range of configurations.
The MAX20429 has separate enable inputs and status outputs for each buck converter. The output voltage is preset at the factory to allow customers to achieve ±1% output-voltage accuracy without using expensive 0.1% resistors. The device offers factory-programmable soft-start and active-low RESET times.
The device includes overtemperature shutdown and overcurrent limiting and is designed to operate over the –40°C to +125°C ambient temperature range.
Applications
- Secondary Regulator for SoC/MCU Supply
Documentation
Data Sheet 1
Video 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX20429AAFNA/VY+ | 18-Lead FC2QFN (3mm x 3.5mm x 0.75mm) | ||
| MAX20429AAFNA/VY+T | 18-Lead FC2QFN (3mm x 3.5mm x 0.75mm) | ||
| MAX20429CAFNA/VY+ | 18-Lead FC2QFN (3mm x 3.5mm x 0.75mm) | ||
| MAX20429CAFNA/VY+T | 18-Lead FC2QFN (3mm x 3.5mm x 0.75mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 7, 2026 - 2026-0095 ASSEMBLY |
||
| MAX20429AAFNA/VY+ | PRODUCTION | |
| MAX20429AAFNA/VY+T | PRODUCTION | |
| MAX20429CAFNA/VY+ | PRODUCTION | |
| MAX20429CAFNA/VY+T | PRODUCTION | |
|
Jun 27, 2025 - 2426D MECHANICAL DATASHEET |
||
| MAX20429AAFNA/VY+ | PRODUCTION | |
| MAX20429AAFNA/VY+T | PRODUCTION | |
| MAX20429CAFNA/VY+ | PRODUCTION | |
| MAX20429CAFNA/VY+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
ADI Power Studio™ Designer
ADI Power Studio™ Designer is the next-generation tool for IC-level, power supply design, guiding engineers to faster, validated solutions.
Learn MoreSIMPLIS Models 1
Evaluation Kits
Latest Discussions
No discussions on MAX20429 yet. Have something to say?
Start a Discussion on EngineerZone®