MAX20343
RECOMMENDED FOR NEW DESIGNSUltra-Low Quiescent Current, Low Noise 3.5W Buck-Boost Regulator
Optimized Power for Wearable Biometric Sensing and Internet of Things
- Part Models
- 25
- 1ku List Price
- Starting From $1.79
Overview
- Extend System Run Time
- Ultra-Low, 3.5µA (typ) Quiescent Current
- 250mW Ouptut Power with 500mV Input Voltage
- Dynamic Voltage Scaling (DVS)
-
Low, Continuous Noise Profile
- Eliminates Discontinuities Across Operating Voltage Range
- Eliminates Post-Filtering LDO in Noise Sensitive Applications
-
Adaptable Load Transient Response
- Adjustable Peak Current for Optimal Performance in Each Application
- Fast Load Transient Response Minimizes Settling Time
-
Optional Feedback Integrator
- Enable for up to 3.5W Output Power Capabilities
- Disable for up to 1.75W Output Power and Faster Load Transient Settling Time
- FAST Pin Pretriggers Load Response and Offers Improved Load Transient
- Flexible Control Options
- I2C Interface with Status Interrupts
- EN and Status Pins, Single-Resistor VOUT Selection (RSEL)
- See Table 3 for specific device defaults
- Extended Operating Temperature from -40°C to +85°C (MAX20343), -40°C to +125°C (MAX20344)
-
Optimally Sized for Small Applications
- 16-bump, 1.77mm x 2.01mm, 0.4mm Pitch WLP 12-pin, 2.50mm x 2.50mm, Side-Wettable, 0.5mm Pitch Flip-Chip QFN
- Inductor/Capacitor Available in 0603/0402 Case Sizes
The MAX20343/MAX20344 is an ultra-low quiescent current, noninverting buck-boost converter with 1A current capability at 3.5V intended for applications that require long run times while also demanding bursts of high current. The device employs a unique control algorithm which seamlessly transitions between buck, buck-boost, and boost modes, minimizing discontinuities and subharmonics in the output voltage ripple. The low 1.9V input voltage for startup allows users to power the device from a variety of sources, and the near-zero minimum operating voltage gives the user the ability to extract as much as possible from their energy source. The MAX20343/MAX20344 has also been designed to keep inductance and output capacitance requirements as low as possible for space-constrained applications.
The MAX20343/MAX20344 is ideal for power in optical sensor applications as well as for powering radios in low power, wide area network (LPWAN) applications since in both cases noise must be minimal and efficiency must be high. For instance, the small light-load output voltage ripple allows a photoplethysmography (PPG) system to operate at low LED currents without interference. Additionally, seamless transitions between operating modes enables the use of dynamic voltage scaling (DVS) to minimize headroom on the LED and to save power in such systems. In applications where a low-power-density battery must be buffered by a super-capacitor to provide large LPWAN type bursts of current, the ultra-low operating voltage of the MAX20343/MAX20344 allows the user to extract as much energy as possible from the super capacitor. The low output inductance/capacitance requirement allows a small total solution size. For example in PPG systems, this provides the flexibility to place the MAX20343/MAX20344 on a remote optical module if overcrowding on the main PCB is an issue.
The MAX20343/MAX20344 is available with a highly configurable I2C serial interface or as a single-pin-enabled fixed-programming version. See Table 3 for specific device settings. MAX20343 operates over the -40°C to +85°C temperature range, is available in a 16-bump, 1.77mm x 2.01mm, 0.4mm pitch WLP package and a 12-pin, 2.50mm x 2.50mm, 0.5mm pitch FC2QFN package. MAX20344 operates over the -40°C to +125°C temperature range, and is available in a 12-pin, 2.50mm x 2.50mm, 0.5mm pitch FC2QFN package.
Applications
- Biometric Optical Sensing Including PPG
- Industrial Sensors
- IoT
- LPWAN (LTE/NB-IoT, LTE/Cat-M1)
Documentation
Data Sheet 1
Application Note 1
Design Note 1
Technical Articles 2
Video 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX20343BEWE+ | WLCSP | ||
| MAX20343BEWE+T | WLCSP | ||
| MAX20343CEWE+ | WLCSP | ||
| MAX20343CEWE+T | WLCSP | ||
| MAX20343EEWE+ | WLCSP | ||
| MAX20343EEWE+T | WLCSP | ||
| MAX20343FEWE+ | WLCSP | ||
| MAX20343FEWE+T | WLCSP | ||
| MAX20343GEWE+ | WLCSP | ||
| MAX20343GEWE+T | WLCSP | ||
| MAX20343HEFC+ | LFCSP | ||
| MAX20343HEFC+T | LFCSP | ||
| MAX20343IEWE+ | WLCSP | ||
| MAX20343IEWE+T | WLCSP | ||
| MAX20343JEWE+ | WLCSP | ||
| MAX20343JEWE+T | WLCSP | ||
| MAX20343KEWE+T | WLCSP | ||
| MAX20343MEWE+ | WLCSP | ||
| MAX20343MEWE+T | WLCSP | ||
| MAX20343NEWE+ | WLCSP | ||
| MAX20343NEWE+T | WLCSP | ||
| MAX20343PEWE+ | WLCSP | ||
| MAX20343PEWE+T | WLCSP | ||
| MAX20343QEWE+ | WLCSP | ||
| MAX20343QEWE+T | WLCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 21, 2025 - 2452N ASSEMBLY |
||
| MAX20343BEWE+ | PRODUCTION | |
| MAX20343BEWE+T | PRODUCTION | |
|
Oct 29, 2020 - 2081 WAFER FAB |
||
| MAX20343BEWE+ | PRODUCTION | |
| MAX20343BEWE+T | PRODUCTION | |
| MAX20343EEWE+ | PRODUCTION | |
| MAX20343EEWE+T | PRODUCTION | |
| MAX20343FEWE+ | PRODUCTION | |
| MAX20343FEWE+T | PRODUCTION | |
| MAX20343GEWE+T | PRODUCTION | |
| MAX20343HEFC+ | PRODUCTION | |
|
Jun 24, 2020 - 2065 ASSEMBLY |
||
| MAX20343EEWE+ | PRODUCTION | |
| MAX20343EEWE+T | PRODUCTION | |
| MAX20343GEWE+T | PRODUCTION | |
|
Feb 21, 2025 - 2453N ASSEMBLY |
||
| MAX20343FEWE+ | PRODUCTION | |
| MAX20343FEWE+T | PRODUCTION | |
| MAX20343GEWE+ | PRODUCTION | |
| MAX20343GEWE+T | PRODUCTION | |
| MAX20343IEWE+ | PRODUCTION | |
| MAX20343IEWE+T | PRODUCTION | |
| MAX20343KEWE+T | PRODUCTION | |
| MAX20343MEWE+ | PRODUCTION | |
| MAX20343MEWE+T | PRODUCTION | |
| MAX20343PEWE+T | PRODUCTION | |
| MAX20343QEWE+T | PRODUCTION | |
|
Sep 22, 2021 - 2191 TEST |
||
| MAX20343GEWE+ | PRODUCTION | |
| MAX20343GEWE+T | PRODUCTION | |
|
Apr 20, 2026 - 2571E PIN/ERRATA |
||
| MAX20343HEFC+ | PRODUCTION | |
| MAX20343HEFC+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Battery Charger ICs 1 | ||
| MAX20345 | RECOMMENDED FOR NEW DESIGNS | PMIC with Ultra-Low IQ Voltage Regulators, Buck-Boost for Optical Sensing and Charger for Small Lithium Ion Systems |
Tools & Simulations
ADI Power Studio™ Designer
ADI Power Studio™ Designer is the next-generation tool for IC-level, power supply design, guiding engineers to faster, validated solutions.
Learn MoreSoftware Development 1
SIMPLIS Models 1
Evaluation Kits
Reference Designs
Latest Discussions
No discussions on MAX20343 yet. Have something to say?
Start a Discussion on EngineerZone®