MAX20335

PRODUCTION

PMIC with Ultra-Low IQ Voltage Regulators and Battery Chargers for Small Lithium Ion Systems

Optimized Power Management for 24/7 Monitoring Systems Such as Wearables and IoT

Viewing:

Overview

  • Extend System Use Time Between Battery Charging
    • Dual Ultra-Low-IQ 200mA Buck Regulators
      • Output Programmable from 0.7V to 2.275V and 0.7V to 3.85V
      • 0.9µA (typ) Quiescent Current (Buck 1)
      • Optional Fixed Peak-Current Mode to Optimize Ripple Frequency in Noise-Sensitive Applications
    • Three Ultra-Low-IQ 100mA LDOs
    • LDO1
      • Output Programmable from 0.8V to 3.6V
      • 0.6µA (typ) Quiescent Current
      • 2.7V to 5.5V Input with Dedicated Pin
    • LDO2/3
      • Output Programmable from 0.9V to 4V
      • 1µA (typ) Quiescent Current
      • 1.71V to 5.5V Input with Dedicated Pin
  • Easy-to-Implement Li+ Battery Charging
    • Smart Power Selector
    • 28V/-5.5V Tolerant Input
    • Thermistor Monitor
  • Minimize Solution Footprint Through High Integration
    • Provides Five Regulated Voltage Rails
    • Switch Mode Option on Each LDO
  • Optimize System Control
    • Monitors Pushbutton for Ultra-Low Power Mode
    • Power-On Reset Delay and Voltage Sequencing
    • On-Chip Voltage Monitor Multiplexer
MAX20335
PMIC with Ultra-Low IQ Voltage Regulators and Battery Chargers for Small Lithium Ion Systems
MAX20335: Simplified Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Software Development 1


Evaluation Kits

MAX20335EVKIT

Evaluation Kit for the MAX20335

Features and Benefits

  • RoHS Compliant
  • Proven PCB Layout
  • Full Assembled and Tested
  • I2C Serial Interface

Product Details

The MAX20335 evaluation kit (EV kit) is a fully assembled and tested circuit for evaluating the MAX20335 wearable charge-management solution with I2C capability for low-power wearable application. The device includes a linear battery charger, smart power selector, two ultra-low quiescent current buck regulators, and three low-dropout (LDO) linear regulators.

Refer to the MAX20335 IC data sheet for detailed information regarding the operation and features of the devices.

Applications

  • Fitness Monitors
  • Rechargeable IoT devices
  • Wearable Electronics

MAX20335EVSYS

Evaluation Kit for the MAX20335

Features and Benefits

  • USB Power Option
  • Flexible Configuration
  • On-Board LED Indicator and Battery Simulation
  • Sense Test Point for Output-Voltage Measurement
  • Windows® 8/10-Compatible GUI Software
  • Fully Assembled and Tested

Product Details

The MAX20335 evaluation system (EV system) is a fully assembled and tested circuit board that demonstrates the MAX20335 low-power wearable power management integrated circuit (PMIC). The MAX20335 features two bucks, three linear regulators, and a battery charger.

The EV system comes with the MAX20335 board, the MAXPICO2PMB# board, and two USB micro-B cables. The EV system comes with the MAX20335BEWX+ installed. The MAX20335 is configurable through an I2C interface that allows for programming various functions and reading the device status. The EV system GUI application sends commands to the MAXPICO2PMB# adapter board to configure the device.

Applications

  • Fitness Monitors
  • Rechargeable IoT devices
  • Wearable Electronics

eval board
EV-CATTLETAG-ARDZ

Smart Livestock Tracking and Health Monitoring Sensor

Features and Benefits

  • Monitors the health and vitality of livestock in real-time, enabling farmers to quickly treat animals and prevent the spread of illness or disease.
  • Tracks grazing animals to prevent loss and to identify grazing patterns.
  • Gathers and analyzes historical data to identify trends in cattle health or to track the spread of illness.
  • Monitors readiness to mate or give birth, preventing the loss of new calves and optimizing breeding practices.

Product Details

The EV-CATTLETAG-ARDZ is an Arduino board with a fully integrated solution for harvesting energy from single-/multi-cell solar sources. The device includes battery chargers for small lithium-ion systems, and a digital temperature sensor for applications such as Wearables and IoT. The board has an on-board MAX20335 BMS device, a MAX30210 temperature sensor, and a buzzer with a vibration motor option.

APPLICATIONS

  • Asset location
  • Asset recovery
  • Asset traceability
  • Inventory management

eval board
Voyager4

Wireless Asset Health Monitoring with Edge AI

Features and Benefits

The MEMS-based Wireless Vibration Monitoring Platform is a complete evaluation solution that includes:

  • Intelligent, smarter, and secure decisions at the EDGE
  • Decision making at the edge reduces network overhead and improves battery life
  • Mechanical mounting and measurement capability up to 8 kHz bandwidth
  • 3-axis ultra-low power, ultra-low noise MEMS accelerometer technology
  • Ultra-low power microcontroller and robust low power Bluetooth Low Energy (BLE) technology

It enables users to:

  • Develop and deploy artificial intelligence at the EDGE
  • Rapidly deploy a wireless solution to a machine or test setup
  • Evaluate ADI MEMS sensor technology for vibration monitoring
  • Evaluate ADI BLE technology for industrial wireless sensing
  • Accelerate asset monitoring and solution development
  • Evaluate and develop EDGE AI solutions for industrial condition-based monitoring

Product Details

Voyager4 uses triaxial digital out MEMS sensors including the ADXL382 and ADXL367. The design also includes the MAX32666 BLE and MAX78000 AI microcontrollers. Flexible and PCB area efficient PMIC power devices have been added as load switches for enhanced wireless sensor power savings. A BLE 5.3 Adapter with Antenna is included in every Voyager4 kit. Voyager4 uses BLE which makes it compatible with any PC with a Bluetooth Radio, but to ensure optimal performance and range, using the adapter when communicating with Voyager4 is recommended.

The solution operates in two modes:

Data Collection/Streaming mode – In this mode, the data is sent to the Host PC for AI model development.

Normal Operation/AI mode – In this mode, the anomaly alert is sent to the Host PC and user can decide to gather more ADXL382 data.

MAX20335EVKIT
Evaluation Kit for the MAX20335
MAX20335EVSYS
Evaluation Kit for the MAX20335
EV-CATTLETAG-ARDZ
Smart Livestock Tracking and Health Monitoring Sensor
EV-CATTLETAG-ARDZ Angle View EV-CATTLETAG-ARDZ Bottom View EV-CATTLETAG-ARDZ Top View EV-CATTLETAG-ARDZ Block Diagram
Voyager4
Wireless Asset Health Monitoring with Edge AI
VOYAGER 4 Board Photo Front 1 View VOYAGER 4 Board Photo Angle View Voyager 4 Block Diagram

Reference Designs

MAXREFDES282
Health Patch Platform: Chest-Based SpO2, ECG, Heart Rate, Respiration Rate, and Temperature Measurement
MAXREFDES282# Health Patch Platform: Chest-Based SpO2, ECG, Heart Rate, Respiration Rate, and Temperature Measurement

Latest Discussions

No discussions on MAX20335 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed