MAX20331
PRODUCTIONHigh-Voltage Protection 3.5mm Audio Line OVP
Beyond-the-Rails, Low THD+N, Audio Overvoltage Protection IC
- Part Models
- 3
- 1ku List Price
- Starting From $1.08
Overview
- Protects Devices from High-Voltage Conditions
- ±40V Tolerant Inputs
- Multiple OVP Thresholds for Flexible Design
- ±3.45V MAX20331, ±5.5V MAX20331A
- Low THD+N Preserves Audio Clarity
- Saves Board Space with Small Form Factor
- 1.23mm x 1.23mm, 3 x 3 Array, 9-Bump, 0.4mm Pitch WLP
The MAX20331/MAX20331A are overvoltage ICs designed to protect the audio codecs and electronics of portable devices. Connecting the MAX20331/MAX20331A between the 3.5mm jack and audio path electronics provides protection against high-voltage conditions to ±40V.
The MAX20331/MAX20331A are available in a space-saving, 9-bump, 0.4mm pitch, 1.23mm x 1.23mm wafer-level package (WLP) and operate over the -40°C to +85°C extended temperature range.
Applications
- Smart Phones
- Tablets
Documentation
Video 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX20331AEWL+T | WLCSP | ||
| MAX20331EWL+ | WLCSP | ||
| MAX20331EWL+T | WLCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 18, 2019 - 1910 WAFER FAB |
||
| MAX20331EWL+ | ||
| MAX20331EWL+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on MAX20331 yet. Have something to say?
Start a Discussion on EngineerZone®