Data Sheet
Rev.
1
1
View All
Overview
Features and Benefits
- 3.5mm Jack Audio Line Protection
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX20331 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX20331 high-voltage OVP on audio line device. The EV kit comes with the MAX20331EWL+ installed. The MAX20331 EV kit can also be used to evaluate MAX20331A.
Applications
- Smart Phones
- Tablets
Applicable Parts
Documentation & Resources
-
MAX20331EVKIT ODB File - Design Files10/10/2022TGZ4M