MAX20330A
PRODUCTIONPrecision HV Capable ID Detector
ID Detector with Factory Mode
- Part Models
- 2
- 1ku List Price
- Starting From $1.17
Overview
- Protects Battery Connected Modules with Minimum Power Consumption
- Ultra-Low Shutdown Current: 2.8μA (Typ)
- Ultra-Low ID Detection Current: 2μA (Typ)
- Flexible ID Detection and Support
- Automatic and Manual ID Value Detection
- Factory Mode Detection
- Automatic Device Detection and Interrupt
- ID Overvoltage Protection
- Blocking High-Voltage Input
- Provides Premium Security in System Reliability
- High Input Voltage Tolerant
- Thermal Shutdown Protection
- Space Saving
- 8-Bump, 0.35mm Pitch, 1.77mm x 1.03mm WLP
The MAX20330A is an ID detection IC that detects the ID resistor values when it is enabled. The device automatically adjusts the detection current to check the wide range of the ID resistor values while keeping the average supply current low.
The MAX20330A supports the factory mode for direct system or battery current measurement. The device protects the internal supply from the overvoltage on ID pin up to 40V.
The device is available in an 8-bump (0.35mm pitch, 1.77mm x 1.03mm) wafer-level package (WLP) and operates over the -40°C to +85°C extended temperature range.
Applications
- e-Readers
- Smart Phones
- Tablet PCs
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX20330AEWA+ | WLCSP | ||
| MAX20330AEWA+T | WLCSP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on MAX20330A yet. Have something to say?
Start a Discussion on EngineerZone®