Data Sheet
Rev.
1
1
View All
Overview
Features and Benefits
- USB or 3.5mm Jack ID Detection
- Factory Mode Detection
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX20330A evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX20330A HV-capable ID detection device. The EV kit comes with the MAX20330AEWA+ installed.
Applications
- e-Readers
- Smart Phones
- Tablet PCs
Applicable Parts
Documentation & Resources
-
MAX20330AEVKIT: Evaluation Kit for the MAX20330A Data Sheet (Rev. 1)4/2/2019PDF753K
-
MAX20330AEVKIT ODB File - Design Files10/10/2022TGZ4M