MAX20323D
PRODUCTIONUSB Type-C CC-Pin Overvoltage Protector
Protect the CC (or SBU) Lines in USB Type-C from a High-Voltage Short or Surge Event
- Part Models
- 2
- 1ku List Price
- Starting From $1.21
Overview
- Flexible System Design
- Wide Operating Supply Voltage Range: 2.5V to 5.5V
- Integrated 270mΩ (typ) Switch per Channel with 1A Continuous Current Capability
- Low Supply Current of 20µA (typ) when CC Inputs Are Under Overvoltage Threshold
- Accurate Pullup Currents to CC Outputs When CC Inputs Exceed Overvoltage Threshold (Except MAX20323A/C/F)
- Reliable Protection
- Accurate OVLO Threshold: 5.75V±0.2V
- Surge Immunity:
- MAX20323/A/B: Over ±90V
- MAX20323C/D/E/F: ±80V with No VENCC or ±60V with Valid VENCC
- Ultra Fast Turn Off: 100ns (typ) Response Time
- Thermal Shutdown Protection
- Space Saving
- 12-Bump 0.4mm Pitch 1.7mm x 1.32mm WLP
The MAX20323, MAX20323A, MAX20323B, MAX20323C, MAX20323D, MAX20323E, MAX20323F overvoltage protectors feature internal overvoltage threshold and surge protection to turn off the switches and prevent damage to USB type-C CC/SBU pins.
The devices have two channels switches with 0.27Ω (typ) on-resistance that are turned on when inputs are below overvoltage threshold. When overvoltage threshold is exceeded on one of the channels, the corresponding switch is turned off and replaced by an accurate pullup current to output (CC1_O/CC2_O) that is sourced from input (CC1_I/CC2_I). (The MAX20323A/C/F does not have pullup current feature).
The devices are available in a 12-bump (0.4mm pitch, 1.7mm x 1.32mm) WLP package and operate over the -40°C to +85°C extended temperature range.
Applications
- Industrial PCs
- Phablets
- Smart Phones
- Tablets
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX20323DENC+ | WLCSP | ||
| MAX20323DENC+T | WLCSP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on MAX20323D yet. Have something to say?
Start a Discussion on EngineerZone®