Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- 2.5V to 5.5V Operating Voltage Range
- Power LED Reading
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX20323 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX20323 USB type-C CC-pin overvoltage protection device. The EV kit comes with the MAX20323ENC+ installed. The EV kit board can also be used to evaluate MAX20323A/ MAX20323B/MAX20323C/MAX20323D/MAX20323E/ MAX20323F.
Applications
- Industrial PCs
- Phablets
- Smart Phones
- Tablets