MAX20090
MAX20090
PRODUCTIONAutomotive High-Voltage, High-Brightness LED Controller
Single-Channel HB LED Drivers for Automotive Front-Light Applications such as High Beam, Low Beam, and Daytime Running Lights
- Part Models
- 10
- 1ku List Price
- Starting From $3.29
Viewing:
Overview
- High-Brightness LED Driver with a Wide Input Range Saves Space and Cost Through Integration
- +5V to +65V Wide Input Voltage Range
- +65V Maximum Boost Output Voltage
- ICTRL Pin for Analog Dimming
- Integrated High-Side Current-Sense Amplifier
- 200Hz On-Board Ramp Simplifies PWM Dimming
- Flexible Architecture Enables Easy Design Optimization
- Configurable as Boost, High-Side Buck, SEPIC, Buck-Boost, Zeta, and Cuk
- Programmable Switching Frequency (200kHz to 2.2MHz)
- Spread-Spectrum Modulation to Reduce EMI Noise
- Automotive Features and Robustness Improve System Reliability
- Fault Diagnosis Through Fault Flag
- Short Circuit, Overvoltage, and Thermal Protection
- -40°C to +125°C Operating Temperature Range
The MAX20090 is a single-channel high-brightness LED (HB LED) driver for automotive front-light applications such as high beam, low beam, daytime running lights (DRLs), turn indicators, fog lights, and other LED lights. It can take an input voltage from 5V to 65V and drive a string of LEDs with a maximum output voltage of 65V.
The device senses output current at the high side of the LED string. High-side current sensing is required to protect for shorts from the output to the ground or battery input. It is also the most flexible scheme for driving LEDs, allowing boost, high-side buck, SEPIC mode, or buck-boost-mode configurations. The PWM input provides LED dimming ratios of up to 1000:1, and the ICTRL input provides additional analog dimming capability in the controller. The device also includes a fault flag ( active-low FLT) that indicates open string, shorted string, and thermal shutdown. The device has built-in spread-spectrum modulation for improved electromagnetic-compatibility performance. The device can also be used in zeta and Cuk converter configurations, if necessary in some applications. The MAX20090 is available in a space-saving (4mm × 4mm), 20-pin TQFN, 20-pin side-wettable TQFN, or a 20-pin TSSOP package and is specified to operate over the -40°C to +125°C automotive temperature range.
Design Solution: Driver Monitoring Systems Need a New Breed of IR-LED Drivers ›
Design Solution: Flexible LED Controller Simplifies Automotive Exterior Lighting Design ›
Applications
- Automotive Exterior Lighting
- Commercial, Industrial, and Architectural Lighting
- Daytime Running Lights (DRLs)
- Fog Lights and Adaptive Front-Light Assemblies
- Head-Up Displays
- High-Beam/Low-Beam/Signal/Position Lights
Documentation
Data Sheet 1
Design Note 1
Technical Articles 3
Video 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX20090ATP/V+ | Thin Quad Flatpack, No Leads | ||
| MAX20090ATP/V+T | Thin Quad Flatpack, No Leads | ||
| MAX20090ATP/VY+ | LFCSP | ||
| MAX20090ATP/VY+T | LFCSP | ||
| MAX20090AUP/V+ | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX20090AUP/V+T | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX20090AUPA/V+ | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX20090AUPA/V+T | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX20090AUPB/V+ | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX20090AUPB/V+T | TSSOP_4.4 / TSSOP_6.1 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 7, 2026 - 2461 WAFER FAB |
||
| MAX20090ATP/V+ | PRODUCTION | |
| MAX20090ATP/V+T | PRODUCTION | |
| MAX20090ATP/VY+ | PRODUCTION | |
| MAX20090ATP/VY+T | PRODUCTION | |
| MAX20090AUP/V+ | PRODUCTION | |
| MAX20090AUP/V+T | PRODUCTION | |
| MAX20090AUPA/V+ | PRODUCTION | |
| MAX20090AUPA/V+T | PRODUCTION | |
| MAX20090AUPB/V+ | PRODUCTION | |
| MAX20090AUPB/V+T | PRODUCTION | |
|
Nov 30, 2021 - 2158 WAFER FAB |
||
| MAX20090ATP/V+ | PRODUCTION | |
| MAX20090ATP/V+T | PRODUCTION | |
| MAX20090ATP/VY+ | PRODUCTION | |
| MAX20090ATP/VY+T | PRODUCTION | |
| MAX20090AUP/V+ | PRODUCTION | |
| MAX20090AUP/V+T | PRODUCTION | |
| MAX20090AUPA/V+ | PRODUCTION | |
| MAX20090AUPA/V+T | PRODUCTION | |
| MAX20090AUPB/V+ | PRODUCTION | |
| MAX20090AUPB/V+T | PRODUCTION | |
|
Apr 2, 2019 - 1924A ASSEMBLY |
||
| MAX20090ATP/VY+ | PRODUCTION | |
| MAX20090ATP/VY+T | PRODUCTION | |
|
Jul 25, 2022 - 2237 ASSEMBLY |
||
| MAX20090AUP/V+ | PRODUCTION | |
| MAX20090AUP/V+T | PRODUCTION | |
| MAX20090AUPA/V+ | PRODUCTION | |
| MAX20090AUPA/V+T | PRODUCTION | |
| MAX20090AUPB/V+ | PRODUCTION | |
| MAX20090AUPB/V+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on MAX20090 yet. Have something to say?
Start a Discussion on EngineerZone®