MAX20070
MAX20070
PRODUCTIONIntegrated TFT Power Supply and LED Backlight Drivers
Integrated TFT Power Supplies and LED Backlight Driver Reduce System Component Count
- Part Models
- 2
- 1ku List Price
- Starting From $7.98
Viewing:
Overview
- Integrates Both TFT Power Supplies and LED Backlight Driver in One IC, Reducing Component Count
- Alleviates EMI Due to Spread Spectrum on Both Source Driver Supplies and LED Driver
- 10000:1 Dimming Ratio at 200Hz Dimming Frequency
- Available in a 32-Pin (5mm × 5mm) TQFN with an Exposed Pad for Heat Dissipation and Operates Over the -40°C to +105°C Ambient Temperature Range
The MAX20070/MAX20070B are highly integrated power supplies and LED backlight drivers for automotive TFT-LCD applications. The devices integrate one buck-boost converter, one boost converter, two gate-driver supplies, and a boost/SEPIC converter that can power one to two strings of LEDs in the display backlight.
The source-driver power supplies consist of a boost converter and an inverting buck-boost converter that can generate voltages up to +15V and -15V. Both source-driver power supplies can deliver up to 100mA. The positive source-driver supply regulation voltage (VPOS) is set by connecting an external resistor-divider on FBP. Connecting the FBP pin to ground sets the regulation voltage (VPOS) to +6.5V. The negative source-driver supply voltage (VNEG) is always tightly regulated to -VPOS within ±50mV. The source-driver supplies use an input voltage from 2.7V to 5.5V to generate the output voltages.
The gate-driver power supplies consist of regulated charge pumps that generate up to +22V and -22V and can deliver up to 3mA each. The regulation voltage (VGVDD) on the positive charge pump is set by a resistor-divider on FBPG; the regulation voltage (VGVEE) on the negative charge pump is set by a resistor-divider on FBNG.
The ICs feature a dual-string LED driver that operates off a separate input voltage (VBATT) and can power up to two strings of LEDs with 160mA (max) of current per string.
The startup and shutdown sequences for all power domains is controlled using one of the seven preset modes that are selectable through a resistor on SEQ.
The MAX20070/MAX20070B are available in a 32-pin, 5mm × 5mm TQFN package with an exposed pad, and operates over the -40°C to +105°C ambient temperature range.
Applications
- Automotive Central Information Displays
- Automotive Dashboards
- Automotive Head-Up Displays
- Automotive Navigation System
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX20070GTJ/V+ | 32-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX20070GTJ/V+T | 32-Lead TQFN (5mm x 5mm x 0.75mm) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| LED Drivers 1 | ||
| MAX16838 | PRODUCTION | Integrated, 2-Channel, High-Brightness LED Driver with High-Voltage Boost and SEPIC Controller |
| Switching Regulators & Controllers 2 | ||
| MAX16927 | Obsolete | Automotive TFT-LCD Power Supply with Boost, Buck, and Cuk Converters, VCOM Buffers, Gate Drivers, and SPI Interface |
| MAX8614 | PRODUCTION | Dual-Output (+ and -) DC-DC Converters for CCD |
Evaluation Kits
Latest Discussions
No discussions on MAX20070 yet. Have something to say?
Start a Discussion on EngineerZone®