MAX20034

PRODUCTION

Automotive High-Efficiency 2.2MHz, 36V, Dual Buck Controller with 17μA Quiescent Current

Industry's Lowest IQ Front-End Automotive Power Supply to Enable High-Power Applications

Viewing:

Overview

  • Meets Stringent Automotive OEM Module Power-Consumption and Performance Specifications
    • 17µA Quiescent Current in Skip Mode
    • ±1.5% Output-Voltage Accuracy: 5.0V/3.3V Fixed, or Adjustable Between 1V and 10V
  • Enables Crank-Ready Designs
    • Wide 3.5V to 36V Input Supply Range
  • EMI Reduction Features Reduce Interference with Sensitive Radio Bands without Sacrificing Wide Input Voltage Range
    • 50ns (typ) Minimum On-Time Guarantees Skip-Free Operation for 3.3V Output from a Car Battery at 2.2MHz
    • Spread-Spectrum Option
    • Frequency-Synchronization Input
    • Resistor-Programmable Frequency Between 220kHz and 2.2MHz
  • Integration and Thermally Enhanced Packages Save Board Space and Cost
    • Dual, Up to 2.2MHz Step-Down Controllers
    • 180° Out-of-Phase Operation
    • Current-Mode Controllers with Forced-PWM (FPWM) and Skip Modes
    • Thermally Enhanced, 28-Pin TQFN-EP Package
  • Protection Features Improve System Reliability
    • Supply Overvoltage and Undervoltage Lockout
    • Overtemperature and Short-Circuit Protection
MAX20034
Automotive High-Efficiency 2.2MHz, 36V, Dual Buck Controller with 17μA Quiescent Current
MAX20034
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADI Power Studio™ Designer

ADI Power Studio™ Designer is the next-generation tool for IC-level, power supply design, guiding engineers to faster, validated solutions.

Learn More

SIMPLIS Models 1


Evaluation Kits

eval board
MAX20034EVKIT

Evaluation Kit for the MAX20034

Features and Benefits

  • Dual High-Voltage Step-Down Controllers to Minimize Board-Area Occupancy
  • Meets Stringent OEM Module Power Consumption and Performance Specifications
  • 17μA Quiescent Current in Skip Mode
  • ±1.5% Output-Voltage Accuracy: 5.0V/3.3V, Fixed or Adjustable by External Resistor-Divider
  • EMI Reduction Features and Adjustable Fixed-Frequency Operation to Reduce Signal Interference
  • Optimized Application Layout and Components for Quick Design Implementation
  • Jumpers and Test Points on Key Nodes for Simplified Evaluation
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX20034 evaluation kit (EV kit) is a fully assembled and tested application circuit that simplifies the evaluation of the MAX20034 high-efficiency 400kHz/2.2MHz, 36V, dual buck controller IC.

This EV kit operates from 3.5V to 42V supply and provides two synchronous step-down outputs by switching at 400kHz/2.2MHz, with each one 180° out of phase from the other. The frequency and output voltages can be adjusted using external resistors. SYNC input programmability enables three frequency modes for optimized performance: forced fixed-frequency operation, skip mode with ultra-low quiescent current, and synchronized external clock frequency.

Applications

  • Distributed DC Power Systems
  • Navigation and Radio Head Units
  • POL Applications for Automotive Power

eval board
MAX20034HFEVKIT

Evaluation Kit for the MAX20034

Features and Benefits

  • Dual High-Voltage Step-Down Controllers to Minimize Board-Area Occupancy
  • Meets Stringent OEM Module Power Consumption and Performance Specifications
  • 17μA Quiescent Current in Skip Mode
  • ±1.5% Output-Voltage Accuracy: 5.0V/3.3V, Fixed or Adjustable by External Resistor-Divider
  • EMI Reduction Features and Adjustable Fixed-Frequency Operation to Reduce Signal Interference
  • Optimized Application Layout and Components for Quick Design Implementation
  • Jumpers and Test Points on Key Nodes for Simplified Evaluation
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX20034 evaluation kit (EV kit) is a fully assembled and tested application circuit that simplifies the evaluation of the MAX20034 high-efficiency 400kHz/2.2MHz, 36V, dual buck controller IC.

This EV kit operates from 3.5V to 42V supply and provides two synchronous step-down outputs by switching at 400kHz/2.2MHz, with each one 180° out of phase from the other. The frequency and output voltages can be adjusted using external resistors. SYNC input programmability enables three frequency modes for optimized performance: forced fixed-frequency operation, skip mode with ultra-low quiescent current, and synchronized external clock frequency.

Applications

  • Distributed DC Power Systems
  • Navigation and Radio Head Units
  • POL Applications for Automotive Power

MAX20034EVKIT
Evaluation Kit for the MAX20034
MAX20034
MAX20034HFEVKIT
Evaluation Kit for the MAX20034
MAX20034

Latest Discussions

Recently Viewed