MAX20022
PRODUCTIONAutomotive Quad, Low-Voltage Step-Down DC-DC Converters
Four Integrated Power Rails and High Operating Frequency Minimize Solution Size for Multirail Point-of-Load Regulation
- Part Models
- 6
- 1ku List Price
- Starting From $2.73
Overview
- Quad Step-Down DC-DC Converters with Integrated FETs
- Operate from 3.0V to 5.5V Supply Voltage
- 1.0V to 4.0V Fixed or Adjustable Output Voltage
- 2.2MHz (MAX20022) or 3.2MHz (MAX20021) Switching Frequency
- Four Channels Capable of Delivering up to 1A Each
- Designed to Improve Automotive EMI Performance
- Forced-PWM Operation
- Two Channels 180° Out-of-Phase
- SYNC Input
- Spread-Spectrum Option
- Soft-Start and Supply Sequencing Reduces Inrush Current
- Individual Enable Inputs and Power-Good Outputs to Simplify Sequencing
- OV/UV Input-Voltage Monitoring
- Overtemperature and Short-Circuit Protection
- 28-Pin (5mm × 5mm × 0.8mm) TQFN-EP Package
- -40°C to +125°C Operating Temperature Range
The MAX20021/MAX20022 power-management ICs (PMICs) integrate four low-voltage, high-efficiency, step-down DC-DC converters. Each of the four outputs is factory or resistor programmable between 1.0V to 4.0V and can deliver up to 1.0A of current. The PMICs operate from 3.0V to 5.5V, making them ideal for automotive point-of-load and post-regulation applications.
The PMICs feature fixed-frequency, PWM-mode operation with a switching frequency of 2.2MHz or 3.2MHz. High-frequency operation allows for an all-ceramic capacitor design and small-size external components. The low-resistance, on-chip switches ensure high efficiency at heavy loads while minimizing critical inductances, making the layout a much simpler task with respect to discrete solutions. Internal current sensing and loop compensation reduce board space and system cost.
The PMICs offer a spread-spectrum option to reduce radiated emissions. Two of the four buck converters operate 180° out-of-phase with the internal clock. This feature reduces the necessary input capacitance and improves EMI as well. All four buck converters operate in constant-PWM mode outside the AM band. The PMICs offer a SYNC input to synchronize to an external clock.
The PMICs provide individual enable inputs and power-good/reset outputs, as well as factory-programmable active-low RESET times.
The PMICs offer several important protection features including: input overvoltage protection, input undervoltage monitoring, input undervoltage lockout, cycle-by-cycle current limiting, and overtemperature shutdown. The input undervoltage monitor indicates a brownout condition by driving PG_ low when the input falls below the UVM threshold.
The MAX20021/MAX20022 PMICs are available in a 28-pin TQFN package with an exposed pad and are specified for operation over the -40°C to +125°C automotive temperature range.
Applications
- Automotive
- Industrial
Documentation
Data Sheet 1
Application Note 1
Video 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX20022ATIA+ | 28-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX20022ATIA+T | 28-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX20022ATIA/V+ | 28-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX20022ATIA/V+T | 28-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX20022ATIB/V+ | 28-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX20022ATIB/V+T | 28-Lead TQFN (5mm x 5mm x 0.75mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 18, 2024 - 2359 WAFER FAB |
||
| MAX20022ATIA+ | PRODUCTION | |
|
Oct 31, 2019 - 1851 WAFER FAB |
||
| MAX20022ATIA+ | PRODUCTION | |
| MAX20022ATIA+T | PRODUCTION | |
| MAX20022ATIA/V+ | PRODUCTION | |
| MAX20022ATIA/V+T | PRODUCTION | |
| MAX20022ATIB/V+ | PRODUCTION | |
| MAX20022ATIB/V+T | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX20022ATIA+T | PRODUCTION | |
|
Feb 11, 2025 - 2455B ASSEMBLY |
||
| MAX20022ATIA/V+ | PRODUCTION | |
| MAX20022ATIA/V+T | PRODUCTION | |
| MAX20022ATIB/V+ | PRODUCTION | |
| MAX20022ATIB/V+T | PRODUCTION | |
|
Jun 18, 2021 - 2161 ASSEMBLY |
||
| MAX20022ATIA/V+ | PRODUCTION | |
| MAX20022ATIA/V+T | PRODUCTION | |
| MAX20022ATIB/V+ | PRODUCTION | |
| MAX20022ATIB/V+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX20022 yet. Have something to say?
Start a Discussion on EngineerZone®