MAX20011D
PRODUCTIONAutomotive Single 16A/12A Step-Down Converter
Industry Leading High-Efficiency, ASIL-D Compliant Synchronous Step-Down Converter Capable of Up to 16A Output Current
- Part Models
- 2
- 1ku List Price
- Starting From $2.31
Overview
- High-Efficiency DC-DC Converter
- Up to 16A Peak Output Current
- MAX20011C: 16A
- MAX20011D: 12A
- Differential Remote Voltage Sensing
- 3.0V to 5.5V Operating Supply Voltage
- I²C Controlled Output Voltage: 0.5V to 1.275V in 6.25mV Steps
- Excellent Load-Transient Performance
- Programmable Compensation
- 2.2MHz or 1.1MHz Operation
- ±1.5% Output Voltage Accuracy
- RESET Output
- Current-Mode, Forced-PWM Operation
- ASIL D Compliant:
- Redundant Reference
- BIST Diagnostics
- PEC on I²C;
- Programmable OV/UV with ±1% Accuracy
- Overtemperature and Short-Circuit Protection
- 3.5mm x 4mm 17-Pin Side-Wettable FC2QFN
- -40°C to +125°C Grade 1 Automotive Temperature Range
The MAX20011C/MAX20011D is a high-efficiency, synchronous step-down converter that operates with a 3.0V to 5.5V input voltage range and supplies a 0.5V to 1.275V output voltage range. The wide input/output voltage range and the ability to provide up to 16A peak output current make this device ideal for on-board point-of-load and post-regulation applications. The MAX20011C/MAX20011D achieves ±1.5% output error over load, line, and temperature ranges.
The MAX20011C/MAX20011D features a 2.2MHz fixed-frequency PWM mode for better noise immunity and load-transient response. The 2.2MHz frequency operation allows for the use of all ceramic capacitors and minimizes external components. The spread-spectrum frequency modulation option minimizes radiated electromagnetic emissions. Integrated low RDS(ON) switches improve efficiency at heavy loads and make layout simpler than discrete solutions.
The MAX20011C/MAX20011D is offered with factory-preset output voltage. The I²C interface supports dynamic voltage adjustment with programmable slew rates. Other features include programmable soft start, overcurrent, and overtemperature protections.
Applications
- Automotive ADAS Systems
- SoC Core Power
Documentation
Request an NDA
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).
Request an NDAADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX20011DAFOA/VY+ | 3.5mm x 4mm x 0.7mm, 17-Pin FC2QFN | ||
| MAX20011DAFOA/VY+T | 3.5mm x 4mm x 0.7mm, 17-Pin FC2QFN |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 7, 2026 - 2026-0095 ASSEMBLY |
||
| MAX20011DAFOA/VY+ | PRODUCTION | |
|
Jun 27, 2025 - 2426B MECHANICAL DATASHEET |
||
| MAX20011DAFOA/VY+ | PRODUCTION | |
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
ADI Power Studio™ Designer
ADI Power Studio™ Designer is the next-generation tool for IC-level, power supply design, guiding engineers to faster, validated solutions.
Learn MoreSIMPLIS Models 1
Evaluation Kits
Latest Discussions
No discussions on MAX20011D yet. Have something to say?
Start a Discussion on EngineerZone®