MAX1984ETP

Ultra-Efficiency White LED Drivers

Ultra-Efficient, White LED Drivers Use Individual Regulators to Control the Current of Up to Eight LEDs

Viewing:

Overview

  • Synchronous Step-Up Regulator
    • Achieves >95% Efficiency
    • Internal Switch and Synchronous Rectifier
    • Eliminates External MOSFETs and Diodes
    • 1MHz Fixed Frequency Minimizes Component Sizes
  • Up to 90% Total LED Efficiency
  • Accurate LED Current Matching (8% max)
  • Adjustable Maximum LED Current
  • Multimode Dimming Control
    • Digital Pulse-Width Modulation Control
    • 2-Bit Parallel Control
    • 3-Bit Parallel Control
    • Analog Control
  • Selectively Enable LEDs
  • Open-LED Detection
  • Unique 0.5mA LED Test Mode
  • 2.7V to 5.5V Input Supply Range
  • Small 4mm x 4mm 20-Pin Thin QFN Package
MAX1984ETP
Ultra-Efficiency White LED Drivers
MAX1984, MAX1985, MAX1986: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LED Drivers 2
MAX1848 PRODUCTION White LED Step-Up Converter in SOT23
MAX1561 PRODUCTION High-Efficiency, 26V Step-Up Converters for Two to Six White LEDs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX1984ETP yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed