MAX19708
PRE-RELEASE10-bit, 11Msps, Ultra-Low-Power Analog Front-End
Overview
- Dual 10-Bit, 11Msps Rx ADC and Dual 10-Bit, 11Msps Tx DAC
- Ultra-Low Power
- 36.9mW at fCLK = 5.12MHz, Fast Mode
- 19.8mW at fCLK = 5.12MHz, Slow Mode
- Low-Current Standby and Shutdown Modes
- Integrated TD-SCDMA Filters with > 55dB Stopband Rejection
- Programmable Tx DAC Common-Mode DC Level and I/Q Offset Trim
- Excellent Dynamic Performance
- SNR = 55dB at fIN = 1.87MHz (Rx ADC)
- SFDR = 73dBc at fOUT = 620kHz (Tx DAC)
- Three 12-Bit, 1µs Aux-DACs
- 10-Bit, 333ksps Aux-ADC with 4:1 Input Mux and Data Averaging
- Excellent Gain/Phase Match
- ±0.08° Phase, ±0.02dB Gain (Rx ADC) at fIN = 1.87MHz
- Multiplexed Parallel Digital I/O
- Serial-Interface Control
- Versatile Power-Control Circuits
- Shutdown, Standby, Idle, Tx/Rx Disable
- Miniature 48-Pin Thin QFN Package (7mm x 7mm x 0.8mm)
The MAX19708 is an ultra-low-power, mixed-signal analog front-end (AFE) designed for TD-SCDMA handsets and data cards. Optimized for high dynamic performance at ultra-low power, the device integrates a dual 10-bit, 11Msps receive (Rx) ADC; dual 10-bit, 11Msps transmit (Tx) DAC with TD-SCDMA baseband filters; three fast-settling 12-bit aux-DAC channels for ancillary RF front-end control; and a 10-bit, 333ksps housekeeping aux-ADC. The typical operating power in Tx-Rx FAST mode is 36.9mW at a 5.12MHz clock frequency.
The Rx ADCs feature 55dB SNR and 77.4dBc SFDR at a 1.87MHz input frequency with an 11MHz clock frequency. The analog I/Q input amplifiers are fully differential and accept 1.024VP-P full-scale signals. Typical I/Q channel matching is ±0.08° phase and ±0.02dB gain.
The Tx DACs with TD-SCDMA lowpass filters feature -3dB cutoff frequency of 1.32MHz and > 55dB stopband rejection at fIMAGE = 4.32MHz. The analog I-Q full-scale output voltage range is selectable at ±410mV or ±500mV differential. The output DC common-mode voltage is selectable from 0.9V to 1.4V. The I/Q channel offset is adjustable to optimize radio lineup sideband/carrier suppression. Typical I-Q channel matching is ±0.02dB gain and ±0.04° phase.
The Rx ADC and Tx DAC share a single, 10-bit parallel, high-speed digital bus allowing half-duplex operation for time-division duplex (TDD) applications. A 3-wire serial interface controls power-management modes, the aux-DAC channels, and the aux-ADC channels. The MAX19708 operates on a single +2.7V to +3.3V analog supply and +1.8V to +3.3V digital I/O supply. The MAX19708 is specified for the extended (-40°C to +85°C) temperature range and is available in a 48-pin, thin QFN package.
Applications
- Portable Communication Equipment
- TD-SCDMA Data Cards
- TD-SCDMA Handsets
Documentation
Data Sheet 1
Technical Articles 1
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADC/DAC Combo Converters 4 | ||
| MAX19705 | PRE-RELEASE | 10-bit, 7.5Msps, Ultra-Low-Power Analog Front-End |
| MAX19700 | PRE-RELEASE | 7.5Msps, Ultra-Low-Power Analog Front-End |
| MAX19706 | PRE-RELEASE | 10-Bit, 22Msps, Ultra-Low-Power Analog Front-End |
| MAX19707 | PRODUCTION | 10-Bit, 45Msps, Ultra-Low-Power Analog Front-End |
Evaluation Kits
Latest Discussions
No discussions on MAX19708 yet. Have something to say?
Start a Discussion on EngineerZone®