MAX19527

Obsolete

Ultra-Low-Power, Octal, 12-Bit, 50Msps, 1.8V ADC with Serial LVDS Outputs

Ultra-Low-Power, High-Speed ADC with 8 Channels for
Multichannel Medical Imaging Applications

Viewing:

Overview

  • Ultra-Low-Power Operation
    • 55mW per Channel at 50Msps
  • Single 1.8V Power Supply
  • Excellent Dynamic Performance
    • 69dBFS SNR at 5.3MHz
    • 140dBc/Hz Near-Carrier SNR at 1kHz Offset from a 5.3MHz Tone
    • 84dBc SFDR at 5.3MHz
    • 90dB Channel Isolation at 5.3MHz
  • User-Programmable Adjustment and Feature Selection through an SPI Interface
  • Serial LVDS Outputs with Programmable Current Drive and Internal Termination
  • Programmable Power Management
  • Internal or External Reference Operation
  • Single-Ended or Differential Clock Input
  • Programmable Output Data Format
  • Built-In Output Data Test Patterns
  • Small, 10mm x 10mm, 144-Lead CTBGA Package
  • Evaluation Kit Available (Order MAX19527EVKIT+)
MAX19527
Ultra-Low-Power, Octal, 12-Bit, 50Msps, 1.8V ADC with Serial LVDS Outputs
MAX19527: Simplified Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 1
MAX19528 Obsolete Ultra-Low-Power, 8-Channel, 12-Bit, 64Msps ADC
Interface Transceivers 1
MAX19526 Obsolete Ultra-Low-Power, 8-Channel, 12-Bit, 40Msps ADC
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX19527EVKIT

Evaluation Kit for the MAX19527

Features and Benefits

  • Single Power-Supply Operation
  • Direct Interface with the Maxim DCEP Data Board Using a QSH Connector
  • Low-Voltage and Low-Power Operation
  • On-Board Single-Ended-to-Differential Transformer Circuitry
  • Differential or Single-Ended Clock Configuration
  • On-Board Clock-Shaping Circuit with Adjustable Duty Cycle
  • On-Board or Stand-Alone SPI™ Interface Control
  • DCEP Board Available
  • Fully Assembled and Tested

Product Details

The MAX19527 evaluation kit (EV kit) is a fully assembled and tested circuit board that contains all the components necessary to evaluate the performance of the MAX19527 50Msps octal, 12-bit analog-to-digital converter (ADC). The EV kit also includes Windows® 2000-, Windows XP®-, and Windows Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the ADC.

The EV kit accepts single-ended analog inputs from an analog signal source and provides an on-board circuit that transforms the analog single-ended signal into a differential signal. The ADC digital LVDS outputs can be captured easily with Maxim's data converter evaluation platform (DCEP). The EV kit operates from a single 3.3V power supply and provides on-board regulation for the analog, digital, and logic circuitries.

Applications

  • Instrumentation
  • Multichannel Communications
  • Ultrasound and Medical Imaging
  • ZIF GSM and TD-SCDMA Transceivers

MAX19527EVKIT
Evaluation Kit for the MAX19527

Latest Discussions

No discussions on MAX19527 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed