MAX19526

Obsolete

Ultra-Low-Power, 8-Channel, 12-Bit, 40Msps ADC

Ultra-Low-Power, High-Speed ADC with 8 Channels for Multichannel Medical Imaging Applications

Viewing:

Overview

  • 69dB SNR for Excellent Receiver Sensitivity and Image Resolution
  • 8 Channels in a Small (10mm x 10mm) Package for Multichannel Receiver Architectures
  • Ultra-Low Power for Reduced Heat Dissipation and Improved Reliability
  • Serial LVDS Outputs for Reduced FPGA Interface Pin Count, Reduced PCB Layout Complexity, and Reduced Digital-Interface Radiated RF Emissions
  • Programmable Serial Test Patterns for Improved Ease of Design and Test
MAX19526
Ultra-Low-Power, 8-Channel, 12-Bit, 40Msps ADC
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 2
MAX19527 Obsolete Ultra-Low-Power, Octal, 12-Bit, 50Msps, 1.8V ADC with Serial LVDS Outputs
MAX19528 Obsolete Ultra-Low-Power, 8-Channel, 12-Bit, 64Msps ADC
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX19526 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed