MAX1924
PRODUCTIONAdvanced Li+ Battery-Pack Protectors
Smallest Li+ Protection Solution Also Offers the Most Complete Set of Features
- Part Models
- 4
- 1ku List Price
- price unavailable
Overview
The MAX1894/MAX1924 are lithium-ion/lithium-polymer (Li+) battery-pack protector ICs for 3- or 4-series Li+ battery packs. The MAX1894/MAX1924 enhance the useful operating life of Li+ batteries by monitoring individual cell voltages and preventing over/undervoltage conditions. The MAX1894/MAX1924 also protect the battery pack against charge current, discharge current, and pack-short fault conditions.
In case of a fault condition, on-board drivers control external P-channel MOSFETs, which disconnect the cells from the pack external terminals. The external protection MOSFETs are connected in a common-source configuration that does not require external pullup resistors. The MAX1894/MAX1924 use only one current-sense resistor to achieve the protection features. All protection thresholds and delays do not require any external components and are trimmed at the factory.
If any cell voltage drops below the undervoltage threshold, the MAX1894/MAX1924 disconnect the pack from the load and power down to prevent deep discharge of the pack. The MAX1894/MAX1924 offer a trickle-charge feature, which provides a low-current path to safely charge a deeply discharged pack. The MAX1894/ MAX1924 also have two logic-level inputs, which can be used by a microcontroller to disable the protection MOSFETs and to put the device in shutdown. The MAX1894/MAX1924 have low quiescent current (30µA typ) and ultra-low shutdown current (0.8µA typ) to prevent deep-cell discharge.
The MAX1894X is designed for 4-series battery packs, without hysteresis on the protection thresholds. The MAX1924V and MAX1924X include hysteresis for the 3- and 4-series packs, respectively.
Applications
- 3- or 4-Series Li+ Battery Packs
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX1924VEEE+ | QSOP | ||
| MAX1924VEEE+T | QSOP | ||
| MAX1924XEEE+ | QSOP | ||
| MAX1924XEEE+T | QSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 13, 2023 - 2361N WAFER FAB |
||
| MAX1924VEEE+ | Obsolete | |
| MAX1924VEEE+T | Obsolete | |
|
Jan 24, 2019 - 1746N ASSEMBLY |
||
| MAX1924VEEE+ | Obsolete | |
| MAX1924VEEE+T | Obsolete | |
| MAX1924XEEE+ | ||
| MAX1924XEEE+T | Obsolete | |
|
Jul 3, 2023 - 2361NA WAFER FAB |
||
| MAX1924XEEE+ | ||
| MAX1924XEEE+T | Obsolete | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX1924 yet. Have something to say?
Start a Discussion on EngineerZone®