MAX1816

Obsolete

Dual Step-Down Controllers Plus Linear-Regulator Controller for Notebook Computers

Dual Step-Down Controllers Plus Linear-Regulator Controller for Notebook Computers

Viewing:

Overview

  • Dual Quick-PWM Architecture
  • ±1% VOUT Accuracy
  • 5-Bit On-Board D/A Converter
  • +0.60V to +1.75V Output Adjust Range (MAX1816)
  • +0.70V to +2.00V Output Adjust Range (MAX1994)
  • Voltage-Positioning Gain and Offset Control
  • +2V to +28V Battery Input Range
  • Differential Remote Sense (BUCK1)
  • Linear-Regulator Controller
  • 200/300/550/1000kHz Switching Frequency
  • 2.2mA (typ) ICC Supply Current
  • 20µA (max) Shutdown Supply Current
  • Independent Power-Good Outputs (PGOOD, LINGOOD)

The MAX1816/MAX1994 are dual step-down controllers for notebook computer applications. BUCK1 is a CPU core regulator with dynamically adjustable output, ultra-fast transient response, high DC accuracy, and high efficiency. BUCK2 is an adjustable step-down regulator for I/O and memory supplies. Both regulators employ Maxim's proprietary Quick-PWM™ control architecture. This fast-response, constant-on-time PWM control scheme handles wide input/output voltage ratios with ease and provides 100ns "instant" on-response to load transients, while maintaining a relatively constant switching frequency. The MAX1816/MAX1994 also have a linear-regulator controller for low-voltage auxiliary power supplies.

The CPU regulator supports "active voltage positioning" to reduce output bulk capacitance and lower power dissipation. A programmable gain amplifier allows the use of lower value sense resistors. Four fixed-gain settings are available (0, 1.5, 2, and 4). A differential remote-sense amplifier is also included to more accurately control the voltage at the load. Accuracy is further enhanced with an internal integrator.

The MAX1816/MAX1994 include a specialized digital interface that makes them suitable for mobile CPU and video processor applications. The power-good (PGOOD) output for the core regulator is forced high during VID transitions, and the LINGOOD output for the linear regulator includes a 1ms (min) turn-on delay.

BUCK1, BUCK2, and the linear regulator feature overvoltage protection (OVP). The detection threshold for BUCK1 is adjusted with an external resistive voltage-divider, while the OVP thresholds for BUCK2 and the linear regulator are fixed. Connecting the OVPSET pin to VCC disables OVP for BUCK1 and BUCK2, but not the linear regulator.

The MAX1816 features an output-voltage adjustment range from 0.6V to 1.75V. Similarly, the MAX1994 is adjustable from 0.925V to 2.0V, using an alternate VID code set. While in suspend mode, the adjustment range is 0.7V to 1.075V for both the MAX1816 and MAX1994. Both parts are available in 48-pin thin QFN packages.

Applications

  • 3- to 4-Cell Li+ Battery to CPU Core Supply
  • Memory I/O and VID Supplies
  • Mobile CPU Core and Video Processors
  • Small Notebook Computers

MAX1816
Dual Step-Down Controllers Plus Linear-Regulator Controller for Notebook Computers
MAX1816, MAX1994: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Switching Regulators & Controllers 4
MAX1710 Obsolete High-Speed, Digitally Adjusted Step-Down Controllers for Notebook CPUs
MAX1711 PRODUCTION High-Speed, Digitally Adjusted Step-Down Controllers for Notebook CPUs
MAX1717 Obsolete Dynamically Adjustable, Synchronous Step-Down Controller for Notebook CPUs
MAX1718 PRODUCTION Notebook CPU Step-Down Controller for Intel Mobile Voltage Positioning (IMVP-II)
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX1816 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed