MAX1780

Obsolete

Advanced Smart Battery Pack Controller

MAX1780 Advanced Battery Pack Is a Smart Battery Pack Supervisor That Integrates a User-Programmable Microcontroller Core, Coulomb Counting Fuel Gauge, and Primary Pack Protector

Viewing:

Overview

  • User Programmable Using an External EEPROM
  • Accurate Fuel Gauge Uses V-to-F Method
    • < 1µV Input Offset Voltage
    • No External Calibration Required
  • Eliminates Separate Primary Protection IC
    • 50mV Accurate Individual Cell Voltage
  • Measurements
    • Built in Protection MOSFET Gate Drivers
    • Over Charge & Discharge Current Protection
  • Fully Integrated LDO (VIN = 4V to 28V)
  • 8-bit RISC Microcontroller Core
    • On-board 1.5K ROM & 0.5K Program RAM
    • 144 Bytes Data Memory
    • Fast Start-up 3.5MHz Instruction Oscillator
    • Watch Dog Timer
  • Hardware SMBus with Master Capability
  • GPIO Port and High Voltage LED Drivers
  • Typical Operating Currents < 200µA Achievable
  • Typical Shutdown Current of 1nA
MAX1780
Advanced Smart Battery Pack Controller
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Technical Articles 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Microcontrollers 1
MAX1782 Obsolete Advanced Smart Battery-Pack Controller
Overvoltage & Overcurrent Protectors 1
MAX1665 Obsolete Lithium-Ion Battery Pack Protector
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX1780 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed