MAX17681

PRODUCTION

4.5V to 42V Input, High-Efficiency, Iso-Buck DC-DC Converter

Reduces External Components and Cost for DC-DC Isolation

Viewing:

Overview

  • Reduces External Components and Total Cost
    • No OptoCoupler
    • Synchronous Primary Operation
    • All-Ceramic Capacitors, Compact Layout
  • Reduces Number of DC-DC Regulators to Stock
    • Wide 4.5V to 42V Input
    • 0.9V to 0.96 x VIN Primary Output Voltage
    • Delivers Up to 5W Output Power
  • Reduces Power Dissipation
    • Peak Efficiency > 90%
    • 0.9µA (typ) Shutdown Current
  • Operates Reliably in Adverse Industrial Environments
    • Peak and Sink Current-Limit Protection
    • ±1.7% Feedback Accuracy
    • Programmable EN/UVLO Threshold
    • Adjustable Soft-Start
    • Overtemperature Protection
    • -40°C to +125°C Operation
  • Short-Circuit Protection
    • MAX17681A Supports Robust Secondary-Side Short-Circuit Protection
    • MAX17681A Is Recommended for All New Designs
MAX17681
4.5V to 42V Input, High-Efficiency, Iso-Buck DC-DC Converter
MAX17681: Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

MAX17681EVKIT

Evaluation Kit for MAX17681 Isolated ±15V or ±12V Output Configuration

Features and Benefits

  • 17V to 32V Input Voltage Range
  • ±15V, 100mA or ±12V, 50mA Continuous Current
  • EN/UVLO Input
  • 200kHz Switching Frequency
  • 90% Peak Efficiency
  • Overcurrent Protection
  • No Optocoupler
  • Delivers Up to 3W Output Power
  • Overtemperature Protection
  • Proven PCB layout

Product Details

The MAX17681 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the performance of the MAX17681 high-efficiency, iso-buck DC-DC converter. The EV kit operates over a wide input voltage range of 17V to 32V and uses primary-side feedback to regulate the output voltage. The EV kit has two output configurations. In the first configuration, the output is programmed to ±15V at 100mA, with ±10% output-voltage regulation. The second configuration uses a post regulator (MAX17651) to produce ±12V at 50mA with < ±3% regulation.

The EV kit comes installed with the MAX17681 in a 10-pin (3mm x 2mm) TDFN package and MAX17651 in a 6-pin TSOT package.

Applications

  • Floating Power Supply Generation
  • Isolated Fieldbus Interfaces
  • Isolated Power Supplies in Medical Equipment
  • PLC I/O Modules
  • Smart Meters

MAX17681AEVKITF

Evaluation Kit MAX17681A for Isolated +24V Output Configuration

Features and Benefits

  • 17V to 36V Input Voltage Range
  • +24V, 100mA Continuous Current
  • EN/UVLO Input
  • 200kHz Switching Frequency
  • Overcurrent Protection
  • No Optocoupler
  • Delivers up to 2.4W Output Power
  • Overtemperature Protection
  • Proven PCB Layout
  • Provides robust primary and secondary output short-circuit protection

Product Details

The MAX17681AEVKITF is a fully assembled and tested circuit board that demonstrates the performance of the MAX17681A high-efficiency, iso-buck DC-DC Converter. The EV kit operates over a wide input-voltage range of 17V to 36V and uses primary-side feedback to regulate the output voltage. The EV kit output is programmed to +24V at 100mA, with ±8% output voltage regulation.

The EV kit comes installed with the MAX17681A in a 10-pin (3mm x 2mm) TDFN package.

Applications

  • Floating Power Supply Generation
  • Isolated Fieldbus Interfaces
  • Isolated Power Supplies in Medical Equipment
  • PLC I/O Modules
  • Smart Meters

MAX17681AEVKITC

Evaluation Kit MAX17681A for Isolated +15V or +12V Output Configuration

Features and Benefits

  • 17V to 36V Input Voltage Range
  • +15V, 200mA or +12V, 100mA Continuous Current
  • EN/UVLO Input
  • 200kHz Switching Frequency
  • 89.5% Peak Efficiency
  • Overcurrent Protection
  • No Optocoupler
  • Delivers up to 3W Output Power
  • Overtemperature Protection
  • Proven PCB layout
  • Provides robust primary and secondary output short-circuit protection

Product Details

The MAX17681AEVKITC is a fully assembled and tested circuit board that demonstrates the performance of the MAX17681A high-efficiency, iso-buck DC-DC converter. The EV kit operates over a wide input-voltage range of 17V to 36V and uses primary-side feedback to regulate the output voltage. The EV kit has two output configurations. In the first configuration, the output is programmed to +15V at 200mA, with ±8% output voltage regulation. The second configuration uses a post regulator (MAX17651) to produce +12V at 100mA with better than ±3% regulation.

The EV kit comes installed with the MAX17681A in a 10-pin (3mm x 2mm) TDFN package and MAX17651 in a 6-lead Thin-SOT (TSOT) package.

Applications

  • Floating Power Supply Generation
  • Isolated Fieldbus Interfaces
  • Isolated Power Supplies in Medical Equipment
  • PLC I/O Modules
  • Smart Meters

MAX17681AEVKITA

Evaluation Kit MAX17681A for Isolated ±15V or ±12V Output Configuration

Features and Benefits

  • 17V to 32V Input Voltage Range
  • ±15V, 100mA or ±12V, 50mA Continuous Current
  • EN/UVLO Input
  • 200kHz Switching Frequency
  • 90% Peak Efficiency
  • Overcurrent Protection
  • No Optocoupler
  • Delivers Up to 3W Output Power
  • Overtemperature Protection
  • Proven PCB layout
  • Provides Robust Primary and Secondary Output Short-Circuit Protection

Product Details

The MAX17681A evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the performance of the MAX17681A high-efficiency, isobuck DC-DC converter. The EV kit operates over a wide input voltage range of 17V to 32V and uses primary-side feedback to regulate the output voltage. The EV kit has two output configurations. In the first configuration, the output is programmed to ±15V at 100mA, with ±10% output voltage regulation. The second configuration uses a post regulator (MAX17651) to produce ±12V at 50mA with less than ±3% regulation.

The EV kit comes installed with the MAX17681A in a 10-pin (3mm × 2mm) TDFN package and MAX17651 in a 6-pin TSOT package.

Applications

  • Floating Power Supply Generation
  • Isolated Fieldbus Interfaces
  • Isolated Power Supplies in Medical Equipment
  • PLC I/O Modules
  • Smart Meters

MAX17681EVKITD

Evaluation Kit for the MAX17681 Isolated +7V or +5V Output Configuration

Features and Benefits

  • 17V to 36V Input Voltage Range
  • +7V, 200mA or +5V, 100mA Continuous Current
  • EN/UVLO Input
  • 200kHz Switching Frequency
  • Overcurrent Protection
  • No Optocoupler
  • Delivers up to 1.4W Output Power
  • Overtemperature Protection
  • Proven PCB Layout

Product Details

The MAX17681EVKITD is a fully assembled and tested circuit board that demonstrates the performance of the MAX17681 high-efficiency, iso-buck DC-DC converter. The EV kit operates over a wide input-voltage range of 17V to 36V and uses primary-side feedback to regulate the output voltage. The EV kit has two output configurations. In the first configuration, the output is programmed to +7V at 200mA, with ±8% output voltage regulation. The second configuration uses a post regulator (MAX17651) to produce +5V at 100mA with at least ±3% regulation.

The EV kit comes installed with the MAX17681 in a 10-pin (3mm x 2mm) TDFN package and MAX17651 in a 6-lead TSOT package.

Applications

  • Floating Power Supply Generation
  • Isolated Fieldbus Interfaces
  • Isolated Power Supplies in Medical Equipment
  • PLC I/O Modules
  • Smart Meters

MAX17681AEVKITE

Evaluation Kit MAX17681A for Isolated ±15V and ±7.5V Output Configuration

Features and Benefits

  • 17V to 36V Input Voltage Range
  • ±15V, 75mA Each and ±7.5V, 75mA Each Continuous Current
  • EN/UVLO Input
  • 200kHz Switching Frequency
  • 86.9% Peak Efficiency
  • Overcurrent Protection
  • No Optocoupler
  • Delivers Up to 3.4W Output Power
  • Overtemperature Protection
  • Proven PCB layout
  • Provides robust primary and secondary output short-circuit protection

Product Details

The MAX17681E evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the performance of the MAX17681A high-efficiency, iso-buck, DC-DC converter. The EV kit operates over a wide input-voltage range of 17V to 36V and uses primary-side feedback to regulate the output voltage. The EV kit output is programmed to ±15V, 75mA each and ±7.5V, 75mA each with ±10% regulation.

The EV kit comes installed with the MAX17681A in a 10-pin (3mm x 2mm) TDFN package.

Applications

  • Floating Power Supply Generation
  • Isolated Fieldbus Interfaces
  • Isolated Power Supplies in Medical Equipment
  • PLC I/O Modules
  • Smart Meters

MAX17681AEVKITB

Evaluation Kit MAX17681A for Isolated ±7V or ±5V Output Configuration

Features and Benefits

  • 17V to 36V Input Voltage Range
  • ±7V, 100mA or ±5V, 50mA Continuous Current
  • EN/UVLO Input
  • 200kHz Switching Frequency
  • 87.5% Peak Efficiency
  • Overcurrent Protection
  • No Optocoupler
  • Delivers up to 1.4W Output Power
  • Overtemperature Protection
  • Proven PCB Layout
  • Provides robust primary and secondary output short-circuit protection

Product Details

The MAX17681AEVKITB is a fully assembled and tested circuit board that demonstrates the performance of the MAX17681A high-efficiency, iso-buck DC-DC converter. The EV kit operates over a wide input-voltage range of 17V to 36V and uses primary-side feedback to regulate the output voltage. The EV kit has two output configurations. In configuration one the output is programmed to ±7V@100mA, with ±8% output voltage regulation. The second configuration uses a post regulator, MAX17651 to produce ±5V at 50mA with < ±3% regulation.

The EV kit comes installed with the MAX17681A in a 10-pin (3mm x 2mm) TDFN package and MAX17651 in a 6-lead TSOT package.

MAX17681EVKITF

Evaluation Kit for the MAX17681 Isolated +24V Output Configuration

Features and Benefits

  • 17V to 36V Input Voltage Range
  • +24V, 100mA Continuous Current
  • EN/UVLO Input
  • 200kHz Switching Frequency
  • Overcurrent Protection
  • No Optocoupler
  • Delivers up to 2.4W Output Power
  • Overtemperature Protection
  • Proven PCB Layout

Product Details

The MAX17681EVKITF is a fully assembled and tested circuit board that demonstrates the performance of the MAX17681 high-efficiency, iso-buck DC-DC Converter. The EV kit operates over a wide input-voltage range of 17V to 36V and uses primary-side feedback to regulate the output voltage. The EV kit output is programmed to +24V at 100mA, with ±8% output voltage regulation.

The EV kit comes installed with the MAX17681 in a 10-pin (3mm x 2mm) TDFN package.

Applications

  • Floating Power Supply Generation
  • Isolated Fieldbus Interfaces
  • Isolated Power Supplies in Medical Equipment
  • PLC I/O Modules
  • Smart Meters

MAX17681EVKITB

Evaluation Kit for the MAX17681 Isolated ±7V or ±5V Output Configuration

Features and Benefits

  • 17V to 36V Input Voltage Range
  • ±7V, 100mA or ±5V, 50mA Continuous Current
  • EN/UVLO Input
  • 200kHz Switching Frequency
  • 87.5% Peak Efficiency
  • Overcurrent Protection
  • No Optocoupler
  • Delivers up to 1.4W Output Power
  • Overtemperature Protection
  • Proven PCB Layout

Product Details

The MAX17681EVKITB is a fully assembled and tested circuit board that demonstrates the performance of the MAX17681 high-efficiency, iso-buck DC-DC converter. The EV kit operates over a wide input-voltage range of 17V to 36V and uses primary-side feedback to regulate the output voltage. The EV kit has two output configurations. In configuration one the output is programmed to ±7V@100mA, with ±8% output voltage regulation. The second configuration uses a post regulator, MAX17651 to produce ±5V@50mA with < ±3% regulation.

The EV kit comes installed with the MAX17681 in a 10-pin (3mm x 2mm) TDFN package and MAX17651 in a 6-lead TSOT package.

Applications

  • Floating Power Supply Generation
  • Isolated Fieldbus Interfaces
  • Isolated Power Supplies in Medical Equipment
  • PLC I/O Modules
  • Smart Meters

MAX17681EVKITE

Evaluation Kit for MAX17681 Isolated ±15V and ±7.5V Output Configuration

Features and Benefits

  • 17V to 36V Input Voltage Range
  • ±15V, 75mA Each and ±7.5V, 75mA Each Continuous Current
  • EN/UVLO Input
  • 200kHz Switching Frequency
  • 86.9% Peak Efficiency
  • Overcurrent Protection
  • No Optocoupler
  • Delivers Up to 3.4W Output Power
  • Overtemperature Protection
  • Proven PCB layout

Product Details

The MAX17681E evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the performance of the MAX17681 high-efficiency, iso-buck, DC-DC converter. The EV kit operates over a wide inputvoltage range of 17V to 36V and uses primary-side feedback to regulate the output voltage. The EV kit output is programmed to ±15V, 75mA each and ±7.5V, 75mA each with ±10% regulation.

The EV kit comes installed with the MAX17681 in a 10-pin (3mm x 2mm) TDFN package.

Applications

  • Floating Power Supply Generation
  • Isolated Fieldbus Interfaces
  • Isolated Power Supplies in Medical Equipment
  • PLC I/O Modules
  • Smart Meters

MAX17681AEVKITD

Evaluation Kit MAX17681A for Isolated +7V or +5V Output Configuration

Features and Benefits

  • 17V to 36V Input Voltage Range
  • +7V, 200mA or +5V, 100mA Continuous Current
  • EN/UVLO Input
  • 200kHz Switching Frequency
  • Overcurrent Protection
  • No Optocoupler
  • Delivers up to 1.4W Output Power
  • Overtemperature Protection
  • Proven PCB Layout
  • Provides robust primary and secondary output short-circuit protection

Product Details

The MAX17681AEVKITD is a fully assembled and tested circuit board that demonstrates the performance of the MAX17681A high-efficiency, iso-buck DC-DC converter. The EV kit operates over a wide input-voltage range of 17V to 36V and uses primary-side feedback to regulate the output voltage. The EV kit has two output configurations. In the first configuration, the output is programmed to +7V at 200mA, with ±8% output voltage regulation. The second configuration uses a post regulator (MAX17651) to produce +5V at 100mA with at least ±3% regulation.

The EV kit comes installed with the MAX17681A in a 10-pin (3mm x 2mm) TDFN package and MAX17651 in a 6-lead TSOT package.

Applications

  • Floating Power Supply Generation
  • Isolated Fieldbus Interfaces
  • Isolated Power Supplies in Medical Equipment
  • PLC I/O Modules
  • Smart Meters

MAX17681EVKITC

Evaluation Kit for the MAX17681 Isolated +15V or +12V Output Configuration

Features and Benefits

  • 17V to 36V Input Voltage Range
  • +15V, 200mA or +12V, 100mA Continuous Current
  • EN/UVLO Input
  • 200kHz Switching Frequency
  • 89.5% Peak Efficiency
  • Overcurrent Protection
  • No Optocoupler
  • Delivers up to 3W Output Power
  • Overtemperature Protection
  • Proven PCB layout

Product Details

The MAX17681EVKITC is a fully assembled and tested circuit board that demonstrates the performance of the MAX17681 high-efficiency, iso-buck DC-DC converter. The EV kit operates over a wide input-voltage range of 17V to 36V and uses primary-side feedback to regulate the output voltage. The EV kit has two output configurations. In the first configuration, the output is programmed to to +15V at 200mA, with ±8% output voltage regulation. The second configuration uses a post regulator (MAX17651) to produce +12V at 100mA with better than ±3% regulation.

The EV kit comes installed with the MAX17681 in a 10-pin (3mm x 2mm) TDFN package and MAX17651 in a 6-lead Thin-SOT (TSOT) package.

Applications

  • Floating Power Supply Generation
  • Isolated Fieldbus Interfaces
  • Isolated Power Supplies in Medical Equipment
  • PLC I/O Modules
  • Smart Meters

MAX17681EVKIT
Evaluation Kit for MAX17681 Isolated ±15V or ±12V Output Configuration
MAX17681AEVKITF
Evaluation Kit MAX17681A for Isolated +24V Output Configuration
MAX17681AEVKITC
Evaluation Kit MAX17681A for Isolated +15V or +12V Output Configuration
MAX17681AEVKITA
Evaluation Kit MAX17681A for Isolated ±15V or ±12V Output Configuration
MAX17681EVKITD
Evaluation Kit for the MAX17681 Isolated +7V or +5V Output Configuration
MAX17681AEVKITE
Evaluation Kit MAX17681A for Isolated ±15V and ±7.5V Output Configuration
MAX17681AEVKITB
Evaluation Kit MAX17681A for Isolated ±7V or ±5V Output Configuration
MAX17681EVKITF
Evaluation Kit for the MAX17681 Isolated +24V Output Configuration
MAX17681EVKITB
Evaluation Kit for the MAX17681 Isolated ±7V or ±5V Output Configuration
MAX17681EVKITE
Evaluation Kit for MAX17681 Isolated ±15V and ±7.5V Output Configuration
MAX17681AEVKITD
Evaluation Kit MAX17681A for Isolated +7V or +5V Output Configuration
MAX17681EVKITC
Evaluation Kit for the MAX17681 Isolated +15V or +12V Output Configuration

Reference Designs

maxrefdes1170
MAXREFDES1170 Circuits from the lab

24V/100mA, Iso-Buck DC-DC Converter Using the MAX17681A

Features and Benefits

  • Reduces External Components and Total Cost

    • No Optocoupler
    • Synchronous Primary Operation
    • All-Ceramic Capacitors, Compact Layout

  • Reduces Number of DC-DC Regulators to Stock

    • Wide 4.5V to 42V Input
    • 0.9V to 0.96 x VIN Primary Output Voltage
    • Delivers Up to 5W Output Power

  • Reduces Power Dissipation

    • Peak Efficiency > 90%
    • 0.9μA (typ) Shutdown Current

  • Operates Reliably in Adverse Industrial Environments

    • Peak and Sink Current-Limit Protection
    • Robust Secondary-Side Output Overcurrent Protection (MAX17681A)
    • ±1.7% Feedback Accuracy
    • Programmable EN/UVLO Threshold
    • Adjustable Soft-Start
    • Overtemperature Protection
    • -40°C to +125°C Operation

This reference design is derived from the MAX17681AEVKITF. The three main differences between MAXREFDES1170 and the MAX17681AEVKITF are as follows:

  • The board size of the MAXREFDES1170 is 20mm × 40mm, which is approximately one-quarter the size of the MAXREFDES17681AEVKITF.
  • The pin distances of the MAXREFDES1170 are consistent with Distributed-power Open Standards Alliance (DOSA) open standards for DC/DC brick power supplies.
  • The reference design has two transformer options, one is from Wurth and the other is from the transformer vendor HanRun.

With the above three features, customers can reduce the whole solution size and cost. Customers can also mount this reference design on system boards.

MAXREFDES1154
MAXREFDES1154 Circuits from the lab

Configurable 4-Channel RTD/TC Measurement System Using the MAX11410

Features and Benefits

  • Highly accurate measurement
  • Four channels
  • Each channel can be configured as either RTD or TC input
  • Supports 2-wire and 3-wire RTD
  • Supports all types of thermocouple
  • Thermocouple with RTD for cold junction compensation
  • Sensor open detection
  • 24V input protection
  • Isolated power and data
  • Board-level calibration
MAXREFDES1169
MAXREFDES1169 Circuits from the lab

±15V/75mA and ±7.5V/75mA, Iso-Buck DC-DC Converter Using the MAX17681A

Features and Benefits

  • Reduces External Components and Total Cost
    • No Optocoupler
    • Synchronous Primary Operation
    • All-Ceramic Capacitors, Compact Layout

  • Reduces Number of DC-DC Regulators to Stock
    • Wide 4.5V to 42V Input
    • 0.9V to 0.96 x VIN Primary Output Voltage
    • Delivers Up to 5W Output Power

  • Reduces Power Dissipation
    • Peak Efficiency > 90%
    • 0.9μA (typ) Shutdown Current

  • Operates Reliably in Adverse Industrial Environments
    • Peak and Sink Current-Limit Protection
    • Robust Secondary-Side Output Overcurrent Protection (MAX17681A)
    • ±1.7% Feedback Accuracy
    • Programmable EN/UVLO Threshold
    • Adjustable Soft-Start
    • Overtemperature Protection
    • -40°C to +125°C Operation

Figure 1. MAXREFDES1168 hardware.
MAXREFDES1168 Circuits from the lab

7V/200mA or 5V/100mA, Iso-Buck DC-DC Converter Using the MAX17681A

Features and Benefits

  • Reduces External Components and Total Cost

    • No Optocoupler
    • Synchronous Primary Operation
    • All-Ceramic Capacitors, Compact Layout

  • Reduces Number of DC-DC Regulators to Stock

    • Wide 4.5V to 42V Input
    • 0.9V to 0.96 x VIN Primary Output Voltage
    • Delivers Up to 5W Output Power

  • Reduces Power Dissipation

    • Peak Efficiency > 90%
    • 0.9μA (typ) Shutdown Current

  • Operates Reliably in Adverse Industrial Environments

    • Peak and Sink Current-Limit Protection
    • Robust Secondary-Side Output Overcurrent Protection (MAX17681A)
    • ±1.7% Feedback Accuracy
    • Programmable EN/UVLO Threshold
    • Adjustable Soft-Start
    • Overtemperature Protection
    • -40°C to +125°C Operation

MAXREFDES1163
MAXREFDES1163 Circuits from the lab

±15V/100mA or ±12V/50mA, Iso-Buck DC-DC Converter Using the MAX17681A

Features and Benefits

  • Reduces External Components and Total Cost
    • No Optocoupler
    • Synchronous Primary Operation
    • All-Ceramic Capacitors, Compact Layout
  • Reduces Number of DC-DC Regulators to Stock
    • Wide 4.5V to 42V Input
    • 0.9V to 0.96 x VIN Primary Output Voltage
    • Delivers Up to 5W Output Power
  • Reduces Power Dissipation
    • Peak Efficiency > 90%
    • 0.9μA (typ) Shutdown Current
  • Operates Reliably in Adverse Industrial Environments
    • Peak and Sink Current-Limit Protection
    • Robust Secondary-Side Output Overcurrent Protection (MAX17681A)
    • ±1.7% Feedback Accuracy
    • Programmable EN/UVLO Threshold
    • Adjustable Soft-Start
    • Overtemperature Protection
    • -40°C to +125°C Operation
maxrefdes1166 image 1
MAXREFDES1166 Circuits from the lab

±7V/100mA or ±5V/50mA, Iso-Buck DC-DC Converter Using the MAX17681A

Features and Benefits

Reduces External Components and Total Cost

  • No Optocoupler
  • Synchronous Primary Operation
  • All-Ceramic Capacitors, Compact Layout

Reduces Number of DC-DC Regulators to Stock

  • Wide 4.5V to 42V Input
  • 0.9V to 0.96 x VIN Primary Output Voltage
  • Delivers Up to 5W Output Power

Reduces Power Dissipation

  • Peak Efficiency > 90%
  • 0.9μA (typ) Shutdown Current

Operates Reliably in Adverse Industrial Environments

  • Peak and Sink Current-Limit Protection
  • Robust Secondary-Side Output Overcurrent Protection (MAX17681A)
  • ±1.7% Feedback Accuracy
  • Programmable EN/UVLO Threshold
  • Adjustable Soft-Start
  • Overtemperature Protection
  • -40°C to +125°C Operation
MAXREFDES1167
MAXREFDES1167 Circuits from the lab

15V/200mA or 12V/100mA, Iso-Buck DC-DC Converter Using the MAX17681A

Features and Benefits

  • Reduces External Components and Total Cost

    • No Optocoupler
    • Synchronous Primary Operation
    • All-Ceramic Capacitors, Compact Layout

  • Reduces Number of DC-DC Regulators to Stock

    • Wide 4.5V to 42V Input
    • 0.9V to 0.96 x VIN Primary Output Voltage
    • Delivers Up to 5W Output Power

  • Reduces Power Dissipation

    • Peak Efficiency > 90%
    • 0.9μA (typ) Shutdown Current

  • Operates Reliably in Adverse Industrial Environments

    • Peak and Sink Current-Limit Protection
    • Robust Secondary-Side Output Overcurrent Protection (MAX17681A)
    • ±1.7% Feedback Accuracy
    • Programmable EN/UVLO Threshold
    • Adjustable Soft-Start
    • Overtemperature Protection
    • -40°C to +125°C Operation
MAXREFDES1170
24V/100mA, Iso-Buck DC-DC Converter Using the MAX17681A
maxrefdes1170
MAXREFDES1154
Configurable 4-Channel RTD/TC Measurement System Using the MAX11410
MAXREFDES1154
MAXREFDES1169
±15V/75mA and ±7.5V/75mA, Iso-Buck DC-DC Converter Using the MAX17681A
MAXREFDES1169
MAXREFDES1168
7V/200mA or 5V/100mA, Iso-Buck DC-DC Converter Using the MAX17681A
Figure 1. MAXREFDES1168 hardware.
MAXREFDES1163
±15V/100mA or ±12V/50mA, Iso-Buck DC-DC Converter Using the MAX17681A
MAXREFDES1163
MAXREFDES1166
±7V/100mA or ±5V/50mA, Iso-Buck DC-DC Converter Using the MAX17681A
maxrefdes1166 image 1
MAXREFDES1167
15V/200mA or 12V/100mA, Iso-Buck DC-DC Converter Using the MAX17681A
MAXREFDES1167

Latest Discussions

No discussions on MAX17681 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed