MAX17631
PRODUCTION4.5V to 36V, 1.5A, High-Efficiency, Synchronous Step-Down DC-DC Converter
A High-Efficiency, High-Voltage, Synchronous Step-Down DC-DC Converter with Integrated MOSFETs
- Part Models
- 6
- 1ku List Price
- Starting From $1.37
Overview
- Reduces External Components and Total Cost
- No Schottky - Synchronous Operation
- Internal Compensation Components
- All-Ceramic Capacitors, Compact Layout
- Reduces Number of DC-DC Regulators to Stock
- Wide 4.5V to 36V Input
- Adjustable Output Voltage Range from 0.9V up to 90% of VIN
- Delivers Up to 1.5A Over the Temperature Range
- 400kHz to 2.2MHz Adjustable Frequency with External Clock Synchronization
- Available in a 16-Pin, 3mm x 3mm TQFN Package
- Reduces Power Dissipation
- Peak Efficiency of 95%
- PFM and DCM Modes Enable Enhanced Light-Load Efficiency
- Auxiliary Bootstrap Supply (EXTVCC) for Improved Efficiency
- 2.8μA Shutdown Current
- Operates Reliably in Adverse Industrial Environments
- Hiccup-Mode Overload Protection
- Adjustable and Monotonic Startup with Prebiased Output Voltage
- Built-In Output-Voltage Monitoring with RESET (Active Low)
- Programmable EN/UVLO Threshold
- Overtemperature Protection
- High Industrial -40°C to +125°C Ambient Operating Temperature Range/ -40°C to +150°C Junction Temperature Range
The MAX17631 is a high-efficiency, high-voltage, synchronous step-down DC-DC converter with integrated MOSFETs operating over an input-voltage range of 4.5V to 36V. It can deliver up to 1.5A current. The MAX17631 is available in three variants, MAX17631A, MAX17631B and MAX17631C. The MAX17631A and MAX17631B are fixed 3.3V and fixed 5V output parts, respectively. The MAX17631C is an adjustable output voltage (from 0.9V up to 90% of VIN) part. Built-in compensation across the output-voltage range eliminates the need for external compensation components.
The MAX17631 features peak-current-mode control architecture. The device can be operated in the forced pulse- width modulation (PWM), or pulse-frequency modulation (PFM), or discontinuous-conduction mode (DCM) to enable high efficiency under full-load and light-load conditions. The MAX17631 offers a low minimum on-time that allows high switching frequencies and a smaller solution size. The feedback-voltage regulation accuracy over -40°C to +125°C for the MAX17631A/MAX17631B/MAX17631C is ±1.2%.The device is available in a 16-pin (3mm x 3mm) TQFN package. Simulation models are available.Applications
- Industrial Control Power Supplies
- General-Purpose Point-of-Load
- Distributed Supply Regulation
- Base Station Power Supplies
- Wall Transformer Regulation
- High Voltage Single-Board Systems
Documentation
Data Sheet 1
Video 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX17631AATE+ | LFCSP | ||
| MAX17631AATE+T | LFCSP | ||
| MAX17631BATE+ | LFCSP | ||
| MAX17631BATE+T | LFCSP | ||
| MAX17631CATE+ | LFCSP | ||
| MAX17631CATE+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 27, 2024 - 2400 ASSEMBLY |
||
| MAX17631AATE+ | PRODUCTION | |
| MAX17631AATE+T | PRODUCTION | |
| MAX17631BATE+ | PRODUCTION | |
| MAX17631BATE+T | PRODUCTION | |
| MAX17631CATE+ | PRODUCTION | |
| MAX17631CATE+T | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX17631AATE+T | PRODUCTION | |
| MAX17631BATE+T | PRODUCTION | |
| MAX17631CATE+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
ADI Power Studio™ Designer
ADI Power Studio™ Designer is the next-generation tool for IC-level, power supply design, guiding engineers to faster, validated solutions.
Learn More