MAX17626

PRODUCTION

2.7V to 5.5V, 700mA, Synchronous Step-Down Converter with Integrated MOSFETs

High-Efficiency Synchronous Buck Regulator Offers Balance of High Performance, Wide Temperature Range, and Small Size

Viewing:

Overview

  • Easy to Use
    • 2.7V to 5.5V Input
    • Adjustable 0.8V to 3.3V Output
    • ±1% Feedback Accuracy
    • Up to 700mA Output Current
    • Fixed 2MHz or 4MHz Operation
    • 100% Duty-Cycle Operation
    • Internally Compensated
    • All Ceramic Capacitors
  • High Efficiency
    • Selectable PWM- or PFM-Mode of Operation
    • Shutdown Current as Low as 0.1μA (typ)
  • Flexible Design
    • Internal Soft-Start and Prebias Startup
    • Open-Drain Power Good Output (PGOOD Pin)
  • Robust Operation
    • Overtemperature Protection
    • Overcurrent Protection
    • -40°C to +125°C Ambient Operating
    • Temperature/-40°C to +150°C Junction Temperature
MAX17626
2.7V to 5.5V, 700mA, Synchronous Step-Down Converter with Integrated MOSFETs
MAX17625, MAX17626: Simplified Application Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADI Power Studio™ Designer

ADI Power Studio™ Designer is the next-generation tool for IC-level, power supply design, guiding engineers to faster, validated solutions.

Learn More

SIMPLIS Models 1


Evaluation Kits

eval board
MAX17626EVKIT

Evaluation Kit for the MAX17625/MAX17626 Converters in Application

Features and Benefits

  • 2.7V to 5.5V Input-Voltage Range
  • MAX17625 Offers High 90.6% Efficiency (VIN = 3.3V, VOUT = 1.2V, IOUT = 400mA)
  • MAX17626 Offers High 94.5% Efficiency (VIN = 5V, VOUT = 3.3V, IOUT = 500mA)
  • Up to 700mA Load Current
  • 2MHz Fixed Switching Frequency for the MAX17625
  • 4MHz Fixed Switching Frequency for the MAX17626
  • Selectable Pulse-Width Modulation (PWM) and Pulse-Frequency Modulation (PFM) Modes of Operation
  • Internal 1ms Soft-Start Time
  • Power-Good (PGOOD) Output with Pullup Resistor to Respective Input Voltages
  • Low-Profile, Surface-Mount Components
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17625/MAX17626 evaluation kits (EV kits) provide a proven design to evaluate the performance of the MAX17625/MAX17626 converters. Each of these devices operate over an input range from 2.7V to 5.5V and deliver up to 700mA output current. The devices are configured to demonstrate optimum performance and component sizes in the EV kits.

The MAX17625 converter delivers up to 700mA at a switching frequency of 2MHz. The converter is configured for a 1.2V output over a 2.7V to 5.5V input range.

The MAX17626 converter delivers up to 700mA at a switching frequency of 4MHz. The converter is configured for a 3.3V output over a 3.6V to 5.5V input range.

The EV kits feature provisions for selecting the Mode of operation (PWM/PFM), Enable input, and PGOOD signal. The MAX17625/MAX17626 converter data sheet provides a complete description of the parts that should be read in conjunction with this data sheet prior to operating the EV kits.

Applications

  • Factory Automation
  • Personal Electronics
  • Point-of-Load Power Supply

eval board
MAX17625EVKIT

Evaluation Kit for the MAX17625/MAX17626 Converters in Application

Features and Benefits

  • 2.7V to 5.5V Input-Voltage Range
  • MAX17625 Offers High 90.6% Efficiency (VIN = 3.3V, VOUT = 1.2V, IOUT = 400mA)
  • MAX17626 Offers High 94.5% Efficiency (VIN = 5V, VOUT = 3.3V, IOUT = 500mA)
  • Up to 700mA Load Current
  • 2MHz Fixed Switching Frequency for the MAX17625
  • 4MHz Fixed Switching Frequency for the MAX17626
  • Selectable Pulse-Width Modulation (PWM) and Pulse-Frequency Modulation (PFM) Modes of Operation
  • Internal 1ms Soft-Start Time
  • Power-Good (PGOOD) Output with Pullup Resistor to Respective Input Voltages
  • Low-Profile, Surface-Mount Components
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17625/MAX17626 evaluation kits (EV kits) provide a proven design to evaluate the performance of the MAX17625/MAX17626 converters. Each of these devices operate over an input range from 2.7V to 5.5V and deliver up to 700mA output current. The devices are configured to demonstrate optimum performance and component sizes in the EV kits.

The MAX17625 converter delivers up to 700mA at a switching frequency of 2MHz. The converter is configured for a 1.2V output over a 2.7V to 5.5V input range.

The MAX17626 converter delivers up to 700mA at a switching frequency of 4MHz. The converter is configured for a 3.3V output over a 3.6V to 5.5V input range.

The EV kits feature provisions for selecting the Mode of operation (PWM/PFM), Enable input, and PGOOD signal. The MAX17625/MAX17626 converter data sheet provides a complete description of the parts that should be read in conjunction with this data sheet prior to operating the EV kits.

Applications

  • Factory Automation
  • Personal Electronics
  • Point-of-Load Power Supply

MAX17626EVKIT
Evaluation Kit for the MAX17625/MAX17626 Converters in Application
MAX17625EVKIT, MAX17626EVKIT: Board Photo
MAX17625EVKIT
Evaluation Kit for the MAX17625/MAX17626 Converters in Application
MAX17625EVKIT, MAX17626EVKIT: Board Photo

Latest Discussions

No discussions on MAX17626 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed