MAX17610
PRODUCTION4.5V to 60V, 1A Current Limiter with OV, UV, and Reverse Protection
Industry's Most Integrated OCP and OVP Solution with Robust Reverse Current Blocking Capability
- Part Models
- 2
- 1ku List Price
- Starting From $1.81
Overview
- Robust Protection Reduces System Downtime
- Wide Input-Supply Range: +4.5V to +60V
- Hot Plug-in Tolerant Without TVS up to 35V Input Supply
- Negative Input Tolerance to -65V
- Low RON 260mΩ (typ)
- Reverse Current-Blocking Protection
- Thermal Overload Protection
- Extended -40°C to +125°C Temperature Range
- Flexible Design Options Enable Reuse and Less Requalification
- Adjustable OVLO and UVLO Thresholds
- Programmable Forward-Current Limit: 0.1A to 0.2A with ±5% Accuracy and 0.2A to 1.0A with ±3% Accuracy Over Full Temperature Range
- Programmable Overcurrent Fault Response:
- Autoretry, Continuous, and Latch-Off Modes
- Smooth Current Transitions
- Saves Board Space and Reduces External BOM Count
- 12-Pin, 3mm x 3mm, TDFN-EP Package
- Integrated FETs
The Olympus series of ICs are the industry’s smallest and robust integrated system protection solutions. The MAX17608/MAX17609/MAX17610 adjustable overvoltage and overcurrent protection devices are ideal to protect systems against positive and negative input voltage faults up to +60V and -65V, and feature low 260mΩ (typ) RON FETs.
The adjustable input overvoltage protection range is 5.5V to 60V and the adjustable input undervoltage protection range is 4.5V to 59V. The input overvoltage-lockout (OVLO) and undervoltage-lockout (UVLO) thresholds are set using external resistors. Additionally, the devices offer an internal input undervoltage threshold at 4V (typ).
The devices feature programmable current-limit protection up to 1A; hence, controlling the inrush current at startup while charging high capacitances at the output. Current-limit threshold is programmed by connecting a resistor from the SETI pin to GND. When the device current reaches the programmed threshold, the device prevents further increases in current by modulating the FET resistance. The devices can be programmed to behave in three different ways under current-limit condition: Autoretry, Continous, or Latch-off modes. The voltage appearing on the SETI pin is proportional to the instantaneous current flowing through the device and is read by an ADC.
MAX17608 and MAX17610 block current flowing in the reverse direction (i.e., from OUT to IN) whereas MAX17609 allows current flow in the reverse direction. The devices feature thermal shutdown protection against excessive power dissipation.
The devices are available in a small, 12-pin (3mm x 3mm) TDFN-EP package. The devices operate over the -40°C to +125°C extended temperature range.
Design Solution: Circle the Wagons: Choose the Right Protection for YourSmart Load ›
Applications
- Condition Monitoring
- Factory Sensors
- Industrial Applications such as PLC, Network-Control Modules, Battery-Operated Modules
- Process Instrumentation
- Sensor Systems
- Weighing and Batching Systems
Documentation
Data Sheet 1
Design Note 1
Technical Articles 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX17610ATC+ | Thin Dual Flatpack No Leads | ||
| MAX17610ATC+T | Thin Dual Flatpack No Leads |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Overvoltage & Overcurrent Protectors 1 | ||
| MAX17523 | PRODUCTION | 4.2V to 36V, 1A Current Limiter with OV, UV, Reverse Voltage Protection |
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- MAX17610
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.