MAX17576

PRODUCTION

4.5V to 60V, 4A, High-Efficiency, Synchronous Step-Down DC-DC Converter with Internal Compensation

A High-Efficiency, High-Voltage, Synchronous Step-Down DC-DC Converter with Integrated MOSFETs

Viewing:

Overview

  • Reduces External Components and Total Cost
    • No Schottky-Synchronous Operation
    • Internal Compensation for Any Output Voltage
    • All-Ceramic Capacitors, Compact Layout
  • Reduces Number of DC-DC Regulators to Stock
    • Wide 4.5V to 60V Input
    • Adjustable Output Voltage Range from 0.9V up to 90% of VIN
    • 100kHz to 2.2MHz Adjustable Switching Frequency with External Clock Synchronization
  • Reduces Power Dissipation
    • Peak Efficiency of 94.8%
    • PFM and DCM Modes Enable Enhanced Light-Load Efficiency
    • Auxiliary Bootstrap Supply (EXTVCC) for Improved Efficiency
    • 2.8µA Shutdown Current
  • Operates Reliably in Adverse Industrial Environments
    • Hiccup Mode Overload Protection and Auto-Retry Startup
    • Adjustable Soft-Start
    • Built-In Output-Voltage Monitoring with Active-Low RESET
    • Programmable EN/UVLO Threshold
    • Monotonic Startup Into Prebiased Output Load
    • Overtemperature Protection
    • Wide -40°C to +125°C Ambient Operating Temperature Range/-40°C to +150°C Junction Temperature Range
MAX17576
4.5V to 60V, 4A, High-Efficiency, Synchronous Step-Down DC-DC Converter with Internal Compensation
MAX17576: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADI Power Studio™ Designer

ADI Power Studio™ Designer is the next-generation tool for IC-level, power supply design, guiding engineers to faster, validated solutions.

Learn More

Evaluation Kits

MAX17576EVKITA

Evaluation Kit for the MAX17576 3.3V Output-Voltage Application

Features and Benefits

  • Operates from a 4.5V to 60V Input Supply
  • 3.3V Output Voltage
  • Up to 4A Output Current
  • 350kHz Switching Frequency
  • Enable/UVLO Input, Resistor-Programmable UVLO Threshold
  • Adjustable Soft-Start Time
  • MODE/SYNC Pin to Select Either PWM, PFM, or DCM Mode
  • Open-Drain Active-Low RESET Output
  • External Clock Synchronization
  • Overcurrent and Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17576EVKITA# evaluation kit (EV kit) provides a proven design to evaluate the MAX17576 high-voltage, high-efficiency, synchronous step-down DC-DC converter. The EV kit is preset for 3.3V output at load currents up to 4A and features a 350kHz switching frequency for optimum efficiency and component size. The EV kit features adjustable input undervoltage lockout, adjustable soft-start, open-drain active-low RESET signal, and external clock synchronization. The EV kit also provides a good layout example, which is optimized for thermal performance. For more details about the device features and benefits, refer to the MAX17576 IC data sheet.

Applications

  • Base Station Power Supplies
  • Distributed Supply Regulation
  • General Purpose Point-of-Load
  • High-Voltage, Single-Board Systems
  • Industrial Control Power Supplies
  • Wall Transformer Regulation

MAX17576EVKITB

Evaluation Kit for the MAX17576 5V Output-Voltage Application

Features and Benefits

  • Operates from a 6.5V to 60V Input Supply
  • 5V Output Voltage
  • Up to 4A Output Current
  • 350kHz Switching Frequency
  • Enable/UVLO Input, Resistor-Programmable UVLO Threshold
  • Adjustable Soft-Start Time
  • MODE/SYNC Pin to Select Either PWM, PFM, or DCM Mode
  • Open-Drain Active-Low RESET Output
  • External Frequency Synchronization
  • Overcurrent and Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested
  • CISPR-22 Class B Compliant

Product Details

The MAX17576EVKITB# output evaluation kit (EV kit) provides a proven design to evaluate the MAX17576 high-voltage, high-efficiency, synchronous step-down DC-DC converter. The EV kit is preset for 5V output at load currents up to 4A and features a 350kHz switching frequency for optimum efficiency and component size. The EV kit features adjustable input undervoltage lockout, adjustable soft-start, open-drain active-low RESET signal, and external frequency synchronization. The EV kit also provides a good layout example, which is optimized for conducted, radiated EMI and thermal performance. For more details about the IC benefits and features, refer to the MAX17576 IC data sheet.

Applications

  • Base Station Power Supplies
  • Distributed Supply Regulation
  • General Purpose Point-of-Load
  • High-Voltage, Single-Board Systems
  • Industrial Control Power Supplies
  • Wall Transformer Regulation

MAX17576EVKITA
Evaluation Kit for the MAX17576 3.3V Output-Voltage Application
MAX17576EVKITB
Evaluation Kit for the MAX17576 5V Output-Voltage Application

Latest Discussions

No discussions on MAX17576 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed