MAX17531

PRODUCTION

4V to 42V, 50mA, Ultra-Small, High-Efficiency, Synchronous Step-Down DC-DC Converter with 22µA No-Load Supply Current

42V, Low IQ Synchronous Buck Regulator Enables High Efficiency

Viewing:

Overview

  • Reduces External Components and Total Cost
    • No Schottky–Synchronous
    • Internal Compensation for Any Output Voltage
    • Built-In Soft-Start
    • All-Ceramic Capacitors, Compact Layout
  • Reduces Number of DC-DC Regulators to Stock
    • Wide 4V to 42V Input
    • Adjustable 0.8V up to 0.9 x VIN Output
    • 100kHz to 2.2MHz Adjustable Switching Frequency with External Synchronization
  • Reduces Power Dissipation
    • 22µA Quiescent Current
    • Peak Efficiency > 90%
    • PFM Enables Enhanced Light-Load Efficiency
    • 1.2µA Shutdown Current
  • Operates Reliably in Adverse Environments
    • Peak Current Limit Protection
    • Built-In Output Voltage Monitoring Active-Low RESET
    • Programmable EN/UVLO Threshold
    • Monotonic Startup in to Prebiased Load
    • Overtemperature Protection
    • High Industrial -40℃ to +125℃ Ambient Operating Temperature Range / -40℃ to +150℃ Junction Temperature Range
MAX17531
4V to 42V, 50mA, Ultra-Small, High-Efficiency, Synchronous Step-Down DC-DC Converter with 22µA No-Load Supply Current
MAX17531: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Switching Regulators & Controllers 1
MAX17551 PRODUCTION 60V, 50mA, Ultra-Small, High-Efficiency, Synchronous Step-Down DC-DC Converter with 22μA No-Load Supply Current
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADI Power Studio™ Designer

ADI Power Studio™ Designer is the next-generation tool for IC-level, power supply design, guiding engineers to faster, validated solutions.

Learn More

SIMPLIS Models 1


Evaluation Kits

MAX17531ATBEVKIT

Evaluation Kit for MAX17531

Features and Benefits

  • 6V to 42V Input Voltage Range
  • 5V Output, 50mA Continuous Current
  • 26µA No-Load Supply Current
  • EN/UVLO for On/Off Control and Programmable Input Undervoltage Lockout
  • Programmable Switching Frequency
  • Internal or Programmable Soft-Start
  • PFM or Forced-PWM Mode of Operation
  • Open-Drain Active-Low RESET Output
  • Peak Current-Limit Protection
  • Thermal Shutdown
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17531 5V evaluation kit (EV kit) (TDFN) is a fully assembled and tested circuit board that demonstrates the performance of the MAX17531 42V, 50mA ultra-small, high-efficiency, synchronous step-down DC-DC converter in a 10-pin TDFN package. The EV kit operates over a wide input voltage range of 6V to 42V and provides up to 50mA load current at 5V output. It draws only 26µA supply current under no-load conditions (EN/UVLO connected to VIN). The EV kit is programmed to switch at a frequency of 300kHz. The device is simple to use and easily configurable with minimal external components. It features cycle-by-cycle peak current-limit protection, undervoltage lockout, and thermal shutdown.

The EV kit comes installed with the MAX17531ATB+ in a 10-pin (3mm x 2mm) lead(Pb)-free/RoHS-compliant TDFN package.

Applications

  • Battery-Powered Equipment
  • High-Voltage LDO Replacement
  • HVAC and Building Control
  • Industrial Sensors and Process Control

MAX17531AUBEVKIT

Evaluates: MAX17531 (µMAX) in 5V Output Voltage Applications

Features and Benefits

  • 6V to 42V Input Voltage Range
  • 5V Output, 50mA Continuous Current
  • 26µA No-Load Supply Current
  • EN/UVLO for On/Off Control and Programmable Input Undervoltage Lockout
  • Programmable Switching Frequency
  • Internal or Programmable Soft-Start
  • PFM or Forced-PWM Mode of Operation
  • Open-Drain Active-Low RESET Output
  • Peak Current-Limit Protection
  • Thermal Shutdown
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17531 5V evaluation kit (EV kit) (µMAX) is a fully assembled and tested circuit board that demonstrates the performance of the MAX17531 42V, 50mA ultra-small, high-efficiency, synchronous step-down DC-DC converter in a 10-pin μMAX package. The EV kit operates over a wide input voltage range of 6V to 42V and provides up to 50mA load current at 5V output. It draws only 26µA supply current under no-load conditions (EN/UVLO connected to VIN). The EV kit is programmed to switch at a frequency of 300kHz. The device is simple to use and easily configurable with minimal external components. It features cycle-by-cycle peak current-limit protection, undervoltage lockout, and thermal shutdown.

The EV kit comes installed with the MAX17531AUB+ in a 10-pin (3mm × 3mm) lead(Pb)-free/RoHS-compliant µMAX package.

Applications

  • Battery-Powered Equipment
  • High-Voltage LDO Replacement
  • HVAC and Building Control
  • Industrial Sensors and Process Control

MAX17531ATBEVKIT
Evaluation Kit for MAX17531
MAX17531AUBEVKIT
Evaluates: MAX17531 (µMAX) in 5V Output Voltage Applications

Latest Discussions

No discussions on MAX17531 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed