MAX17510
MAX17510
RECOMMENDED FOR NEW DESIGNSLow-Voltage DDR Linear Regulators
Low-Cost, Low-Voltage DDR Linear Regulators Source and Sink Up to 3A Peak (typ) Using Internal n-Channel MOSFETs
- Part Models
- 6
- 1ku List Price
- Starting From $4.37
Viewing:
Overview
- Internal Power MOSFETs with Current Limit (3A typ)
- Fast Load-Transient Response
- External Reference Input with Reference Output Buffer
- 1.1V to 3.6V Power Input
- ±15mV (max) Load-Regulation Error
- Thermal-Fault Protection
- Shutdown Input
- Power-Good Window Comparator with 2ms (typ) Delay
- Small, Low-Profile 10-Pin, 3mm × 3mm TDFN Package
- Ceramic or Polymer Output Capacitors
- AEC-Q100 Qualified for Automotive Applications
The MAX1510/MAX17510 DDR linear regulators source and sink up to 3A peak (typ) using internal n-channel MOSFETs. These linear regulators deliver an accurate 0.5V to 1.5V output from a low-voltage power input (VIN = 1.1V to 3.6V). The MAX1510/MAX17510 use a separate 3.3V bias supply to power the control circuitry and drive the internal n-channel MOSFETs.
The MAX1510/MAX17510 provide current and thermal limits to prevent damage to the linear regulator. Additionally, the MAX1510/MAX17510 generate a power-good (PGOOD) signal to indicate that the output is in regulation. During startup, PGOOD remains low until the output is in regulation for 2ms (typ). The internal soft-start limits the input surge current.
The MAX1510/MAX17510 power the active-DDR termination bus that requires a tracking input reference. The MAX1510/MAX17510 can also be used in low-power chipsets and graphics processor cores that require dynamically adjustable output voltages. The MAX1510/MAX17510 are available in a 10-pin, 3mm × 3mm thin DFN package.
Applications
- Active Termination Buses
- Chipset/RAM Supplies as Low as 0.5V
- DDR Memory Termination
- Graphics Processor Core Supplies
- Notebook and Desktop Computers
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX17510ATB+ | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX17510ATB+T | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX17510ATB/V+ | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX17510ATB/V+T | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX17510ATC/V+ | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX17510ATC/V+T | Thin Dual Flatpack No Leads, Exposed Pad |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX17510ATB+ | PRODUCTION | |
| MAX17510ATB+T | PRODUCTION | |
|
Aug 2, 2025 - 2505 PIN/ERRATA |
||
| MAX17510ATB+ | PRODUCTION | |
| MAX17510ATB/V+ | PRODUCTION | |
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX17510ATB+ | PRODUCTION | |
| MAX17510ATB+T | PRODUCTION | |
|
Jun 18, 2021 - 2161 ASSEMBLY |
||
| MAX17510ATB/V+ | PRODUCTION | |
| MAX17510ATB/V+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareReference Designs
Latest Discussions
No discussions on MAX17510 yet. Have something to say?
Start a Discussion on EngineerZone®