MAX17434
ObsoleteDual-Phase, Quick-PWM Controllers for IMVP6+/IMVP6.5
Dual-Phase, IMVP6+/IMVP6.5 CPU Controllers With Transient Suppression
Overview
- Single-/Dual-Phase, Quick-PWM Controllers
- MAX17033 IMVP-6+ (Montevina)
- MAX17034/MAX17434 IMVP-6.5 (Calpella)
- ±0.5mV VOUT Accuracy Over Line, Load, and Temperature
- 7-Bit 0 to 1.50V VID Control
- Dynamic Phase Selection Optimizes Active/Sleep Efficiency
- Transient Phase Overlap Reduces Output Capacitance
- Transient-Overshoot-Suppression Feature
- Integrated Boost Switches
- Active Voltage Positioning with Adjustable Gain
- Programmable 200kHz to 800kHz Switching Frequency
- Accurate Current Balance and Current Limit
- Adjustable Slew-Rate Control
- Power-Good, Clock Enable, and Thermal-Fault Outputs
- Phase Current Imbalance Fault Output
- Drives Large Synchronous Rectifier MOSFETs
- 4V to 26V Battery Input Voltage Range
- Undervoltage and Thermal-Fault Protection
- Overvoltage Protection (MAX17033/MAX17034)
- Soft-Startup and Soft-Shutdown
The MAX17033/MAX17034/MAX17434 are 2-/1-phase-interleaved Quick-PWM™ step-down VID power-supply controllers for notebook CPUs. True out-of-phase operation reduces input ripple current requirements and output voltage ripple, while easing component selection and layout difficulties. The Quick-PWM control provides instantaneous response to fast load-current steps. Active voltage positioning reduces power dissipation and bulk output capacitance requirements and allows ideal positioning compensation for tantalum, polymer, or ceramic bulk output capacitors.
A slew-rate controller allows controlled transitions between VID codes, controlled soft-start and shutdown, and controlled exit from suspend. A thermistor-based temperature sensor provides a programmable thermal-fault output (VRHOT). A current monitor output (IMON) provides an analog current output (MAX17034/ MAX17434 only) proportional to the power consumed by the CPU. Output undervoltage, overvoltage (MAX17033/MAX17034 only), and thermal protection shut the controller down when any of these faults are detected,. A voltage regulator power-OK (PWRGD) output indicates the output is in regulation. Additionally, the MAX17033/MAX17034 only feature true differential current sense and a phase-good (PHASEGD) output that indicates a phase imbalance fault condition.
The MAX17033 supports the IMVP-6+ specification while the MAX17034/MAX17434 support the IMVP-6.5 requirements. The MAX17033/MAX17034/MAX17434 are available in a lead-free 5mm x 5mm, 40-pin TQFN package
- IMVP-6+/IMVP-6.5 Core Supply
- IMultiphase CPU Core Supply
- IVoltage-Positioned, Step-Down Converters
- INotebook/Desktop Computers
- IBlade Servers
Documentation
Data Sheet 1
Request an NDA
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).
Request an NDAThis is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Fan Speed & Thermoelectric Cooler (TEC) Controllers 1 | ||
| MAX8796 | PRODUCTION | 1-Phase, Quick-PWM Intel IMVP-6/GMCH Controllers |
| Switching Regulators & Controllers 5 | ||
| MAX17021 | LAST TIME BUY | Dual-Phase, Quick-PWM Controllers for IMVP-6+/IMVP-6.5 CPU Core Power Supplies |
| MAX17082 | PRODUCTION | Dual-Phase, Quick-PWM Controllers for IMVP-6+/IMVP-6.5 CPU Core Power Supplies |
| MAX17028 | PRODUCTION | 1-Phase Quick-PWM Intel IMVP-6.5/GMCH Controllers |
| MAX17030 | PRODUCTION | 1/2/3-Phase Quick-PWM IMVP-6.5 VID Controllers |
| MAX17036 | Obsolete | 1/2/3-Phase Quick-PWM IMVP-6.5 VID Controllers |
Evaluation Kits
Latest Discussions
No discussions on MAX17434 yet. Have something to say?
Start a Discussion on EngineerZone®