MAX17243

PRODUCTION

3.5V–36V, 2A/3A, Synchronous Buck Converter with 15µA Quiescent Current and Reduced EMI

Reliable Operation (42V Input Transient Protection), Long Battery Life (15µA IQ) and EN55022 EMI Performance

Viewing:

Overview

  • Eliminates External Components and Reduces Total Cost
    • No Schottky-Synchronous Operation for High Efficiency and Reduced Cost
    • Simple external RC Compensation for Stable Operation at Any Output Voltage
    • All-Ceramic Capacitor Solution: Ultra-Compact Layout with as Few as Eight External Components
    • PGOOD Output and High-Voltage EN Input Simplify Power Sequencing
  • Reduces Number of DC-DC Converters to Stock
    • Pin Compatibility for 2A/3A Options
    • Fixed Output Voltage with ±2% Accuracy (5V/3.3V) or Externally Resistor Adjustable (1V to 10V) with ±1% FB Accuracy
    • 220kHz to 2.2MHz Adjustable Frequency with External Synchronization
  • Reduces Power Dissipation
    • 93% Peak Efficiency
    • Shutdown Feature Blocks Current Flow from Input-to-Output or Vice-Versa
    • Less Than 5µA (typ) in Shutdown
    • Low 15µA (typ) Quiescent Current in Standby Mode
  • Operates Reliably
    • 42V Input Voltage Transient Protection
    • Fixed 8ms Internal Software Start Reduces Input Inrush Current
    • Cycle-by-Cycle Current Limit, Thermal Shutdown with Automatic Recovery
    • Reduced EMI Emission with Spread-Spectrum Control
MAX17243
3.5V–36V, 2A/3A, Synchronous Buck Converter with 15µA Quiescent Current and Reduced EMI
MAX17242, MAX17243: Typical Application Circuit/Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADI Power Studio™ Designer

ADI Power Studio™ Designer is the next-generation tool for IC-level, power supply design, guiding engineers to faster, validated solutions.

Learn More

SIMPLIS Models 1


Evaluation Kits

MAX17242EVKIT

Evaluation Kit for the MAX17242

Features and Benefits

  • Wide 3.5V to 36V Input Supply Range
  • 96% Peak Efficiency @ 3.5V Input in Skip Mode
  • Forced-PWM or Skip-Mode Operation
  • Programmable Switching Frequency (400kHz Default)
  • Selectable Spread Spectrum Optimizes EMI Performance
  • FSYNC Input and Power-Good Output
  • Proven 4-Layer 2oz Copper PCB Layout
  • Demonstrates 950mil × 835mil Solution Size
  • Fully Assembled and Tested

Product Details

The MAX17242 evaluation kit (EV kit) demonstrates the MAX17242 high-voltage, current-mode step-down converters with low operating current. The EV kit operates over a wide 3.5V to 36V input range and the output is set for 3.3V at 2A.

The EV kit comes with the MAX17242ETPB installed.

Applications

  • Distributed Supply Regulation
  • General-Purpose Point-of-Load
  • Wall Transformer Regulation

MAX17243EVKIT

Evaluation Kit for the MAX17243

Features and Benefits

  • Wide 5.6V to 36V Input Supply Range
  • Forced-PWM or Skip-Mode Operation
  • Programmable Switching Frequency (2.2MHz Default)
  • Power-Good Output
  • 4-Layer 2oz Copper
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17243 evaluation kit (EV kit) demonstrates the MAX17243 high-voltage, current-mode step-down converters with low operating current. The EV kit operates over a wide 5.6V to 36V input range and the output is set for 5V at 3A.

The EV kit comes with the MAX17243ATPA/V+ installed.

Applications

  • Distributed Supply Regulation
  • General-Purpose Point-of-Load
  • Wall Transformer Regulation

MAX17242EVKIT
Evaluation Kit for the MAX17242
MAX17243EVKIT
Evaluation Kit for the MAX17243

Latest Discussions

No discussions on MAX17243 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed