MAX17121

PRE-RELEASE

Dual High-Voltage Scan Drivers for TFT LCD

Provides a Competitive Solution for LCD TVs Using GOA Technology

Viewing:

Overview

  • +40V to -30V Output Swing Range
  • Fast Slew Rate for High Capacitive Load
  • Load Charge Sharing for Power Saving
  • 24-Pin, 4mm x 4mm, Thin QFN Package

The MAX17121 includes two high-voltage, level-shifting scan drivers for TFT panel integrated gate logic. Each scan driver has two channels that switch complementarily. The scan driver outputs swing from +40V to -30V and can swiftly drive capacitive loads. To save power, the scan driver's complementary outputs share the charge of their capacitive load before they change states.

The MAX17121 is available in a 24-pin, 4mm x 4mm, thin QFN package with a maximum thickness of 0.8mm for ultra-thin LCD panels.

Applications

  • LCD Monitor and Small TV Panels
  • Notebook Computer Displays

MAX17121
Dual High-Voltage Scan Drivers for TFT LCD
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX17121 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed