MAX17120

Obsolete

Triple High-Voltage Scan Driver for TFT LCD

Provides a Competitive Solution for Large LCD TV Panels Using GOA Technology

Viewing:

Overview

  • +40V to -30V Output Swing Range
  • Fast Slew Rate for High Capacitive Load
  • Load Charge Sharing for Power Saving
  • 32-Pin, 5mm x 5mm, Thin QFN Package

The MAX17120 includes three high-voltage level-shifting scan drivers for TFT panel integrated gate logic. Each scan driver has two channels that switch complementarily. The scan-driver outputs swing from +40V to -30V and can swiftly drive capacitive loads. To save power, the scan-driver's complementary outputs share the charge of their capacitive load before they change states.

The MAX17120 is available in a 32-pin, 5mm x 5mm, thin QFN package with a maximum thickness of 0.8mm for ultra-thin LCD panels.

Applications

  • LCD Monitor and Small TV Panels
  • Notebook Computer Displays

MAX17120
Triple High-Voltage Scan Driver for TFT LCD
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX17120 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed