MAX17117

Obsolete

Internal-Switch Boost Regulator with Integrated 7-Channel Scan Driver, Op Amp, and LDO

The MAX17117 Is a Highly Integrated Solution Suitable to Drive GOA/GIP Notebook LCD Panels

Viewing:

Overview

  • 2.3V to 5.5V IN Supply-Voltage Range
  • 1.2MHz Current-Mode Step-Up Regulator
    • Fast-Transient Response
    • High-Accuracy Reference (1%)
    • Integrated 16V, 2A, 200mΩ MOSFET
    • High Efficiency (> 85%)
    • Adjustable Cycle-by-Cycle Current Limit
  • High-Performance Operational Amplifier
    • 200mA Output Short-Circuit Current
    • 40V/µs Slew Rate
    • 16MHz, -3dB Bandwidth
    • Low-Dropout Linear Regulator
    • High-Accuracy Output Voltage (1.0%)
  • High-Voltage Drivers with Scan Logic
    • +35V to -15V Outputs
    • 40V Maximum Voltage Swing
    • Gate-Shading Control
  • Thermal-Overload Protection
  • 32-Pin, 5mm x 5mm, Thin QFN Package
MAX17117
Internal-Switch Boost Regulator with Integrated 7-Channel Scan Driver, Op Amp, and LDO
MAX17117: Simplified Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Operational Amplifiers (Op Amps) 1
MAX17108 Obsolete 10-Channel High-Voltage Scan Driver and VCOM Amplifier for TFT LCD Panels
Switching Regulators & Controllers 1
MAX17100 Obsolete Internal-Switch Boost Regulator with Integrated Scan Driver, VCOM Calibrator, and Op Amp for TFT LCDs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX17117 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed