MAX17112
PRODUCTIONHigh-Performance, Step-Up, DC-DC Converter
High-Efficiency Boost Converter Provides Overvoltage Protection Up to 24V
- Part Models
- 2
- 1ku List Price
- Starting From $1.70
Overview
- Input Overvoltage Protection
- Adjustable Output from VIN to 20V
- 2.6V to 5.5V Input Supply Range
- Input Supply Undervoltage Lockout
- 1MHz Fixed Switching Frequency
- Programmable Soft-Start
- Small 10-Pin, TDFN Package
- Thermal-Overload Protection
The MAX17112 is a high-performance, step-up, DC-DC converter that provides a regulated supply voltage for active-matrix thin-film transistor (TFT) liquid-crystal displays (LCDs). The MAX17112 incorporates current-mode, fixed-frequency (1MHz), pulse-width modulation (PWM) circuitry with a built-in, n-channel power MOSFET to achieve high efficiency and fast-transient response. The input overvoltage protection (OVP) function prevents damage to the MAX17112 from an input surge voltage (up to 24V).
The high switching frequency (1MHz) allows the use of ultra-small inductors and low-ESR ceramic capacitors. The current-mode architecture provides fast-transient response to pulsed loads. A compensation pin (COMP) gives users flexibility in adjusting loop dynamics. The internal MOSFET can generate output voltages up to 20V from an input voltage between 2.6V and 5.5V.
Soft-start slowly ramps the input current and is programmable with an external capacitor. The MAX17112 is available in a 10-pin TDFN package.
Applications
- LCD Monitor Panels
- Notebook Computer Displays
Documentation
Data Sheet 1
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX17112ETB+ | 10-Lead TDFN (3mm x 3mm x 0.75mm) | ||
| MAX17112ETB+T | 10-Lead TDFN (3mm x 3mm x 0.75mm) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on MAX17112 yet. Have something to say?
Start a Discussion on EngineerZone®