MAX17085B
PRODUCTIONIntegrated Charger, Dual Main Step-Down Controllers, and Dual LDO Regulators
All-in-One IC Solution Combines Battery Charger and System Power
- Part Models
- 2
- 1ku List Price
- Starting From $5.70
Overview
- All-in-One Charger Plus Dual Main Step-Down Controllers
- 5V/100mA and 3.3V/50mA LDO Regulators
- Main
- Dual Quick-PWM with Fast Transient Response and Extended On-Time
- 300kHz to 800kHz Switching Frequency
- Fixed 5V and 3.3V SMPS Outputs
- Low-Noise Ultrasonic Mode
- Autoretry Fault Protection
- Charger
- High Switching Frequency (1.4MHz)
- Selectable 2-, 3-, and 4-Cell Battery Voltage
- Automatic Selection of System Power Source
- Internal Charge-Pump for Adapter n-channel MOSFETs Drive
- ±0.4% Accurate Charge Voltage
- ±2.5% Accurate Input Current Limiting
- ±3% Accurate Charge Current
- Monitor Outputs for
- AC Adapter Current (±2% Accuracy)
- Battery Discharge Current (±2% Accuracy)
- AC Adapter OK
- Analog/PWM (100Hz to 500kHz) Adjustable Charge Current Setting
- AC Adapter Overvoltage and Overcurrent Protection
- Charger: The high-frequency (~1.4MHz) multichemistry battery charger uses a current-mode, fixed inductor current ripple architecture that significantly reduces component size and cost. Low-offset sense amplifiers allow the use of low-value sense resistors for charging and input current limit.
- Main SMPS: The dual Quick-PWM step-down controllers with synchronous rectification generate the 5V and 3.3V main power in a notebook. Low-side MOSFET sensing provides a simple low-cost, highly efficient valley current-limit protection. The MAX17085B also includes output undervoltage, output overvoltage, and thermal-fault protection.
- Dual LDO Regulators: An internal 5V/100mA LDO5 with switchover can be used to either generate the 5V bias needed for power-up or other lower power "always-on" suspend supplies. Another 3.3V/50mA LDO3 provides "always-on" power to a system microcontroller.
Applications
- 2-to-4, Li+-Cell, Battery-Powered Devices
- 5V and 3.3V Supplies
- Notebook Computers
- PDAs and Mobile Communicators
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX17085BETL+ | 40-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX17085BETL+T | 40-Lead TQFN (5mm x 5mm x 0.75mm) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on MAX17085B yet. Have something to say?
Start a Discussion on EngineerZone®