MAX17047
PRODUCTION1-Cell Fuel Gauge with ModelGauge m3
1-Cell Fuel Gauge with ModelGauge m3
- Part Models
- 2
- 1ku List Price
- price unavailable
Overview
- Accurate Battery-Capacity and Time-To-Empty Estimation
- Temperature, Age, and Rate Compensated
- Does Not Require Empty, Full, or Idle States to Maintain Accuracy
- Precision Measurement System
- No Calibration Required
- ModelGauge m3 Algorithm
- Long-Term Influence by Voltage Fuel Gauge Cancels Coulomb-Counter Drift
- Short-Term Influence by Coulomb Counter Provides Excellent Linearity
- Adapts to Cell Characteristics
- External Temperature-Measurement Network
- Actively Switched Thermistor Resistive Divider Reduces Current Consumption
- Low Quiescent Current
- 25µA Active, < 0.5µA Shutdown
- Alert Indicator for SOC, Voltage, Temperature, and Battery Removal/Insertion Events
- AtRate Estimation of Remaining Capacity
- 2-Wire (I2C) Interface
- Tiny, Lead(Pb)-Free, 3mm x 3mm, 10-Pin TDFN Package or Tiny 0.4mm Pitch 9-Bump WLP Package
The MAX17050 remains in production, however, for new projects, we recommend ModelGauge m5 MAX17055 fuel gauge.
The MAX17047/MAX17050 incorporate the Maxim ModelGauge™ m3 algorithm that combines the excellent short-term accuracy and linearity of a coulomb counter with the excellent long-term stability of a voltage-based fuel gauge, along with temperature compensation to provide industry-leading fuel-gauge accuracy. ModelGauge m3 cancels offset accumulation error in the coulomb counter while providing better short-term accuracy than any purely voltage-based fuel gauge. Additionally, the ModelGauge m3 algorithm does not suffer from abrupt corrections that normally occur in coulomb-counter algorithms since tiny continual corrections are distributed over time.
The device automatically compensates for aging, temperature, and discharge rate and provides accurate state of charge (SOC) in mAh or %, as well as time-to-empty over a wide range of operating conditions. The device provides two methods for reporting the age of the battery: reduction in capacity and cycle odometer.
The device provides precision measurements of current, voltage, and temperature. Temperature of the battery pack is measured using an external thermistor supported by ratiometric measurements on an auxiliary input. A 2-wire (I2C) interface provides access to data and control registers. The MAX17047 is available in a lead(Pb)-free, 3mm x 3mm, 10-pin TDFN package. The MAX17050 is available in a 0.4mm pitch 9-bump WLP package.
Applications
- Digital Still, Video and Action Cameras
- Handheld Computers and Terminals
- Health and Fitness Monitors
- Medical Devices
- Smartphones, Tablets
- Wireless Speakers
Documentation
Data Sheet 1
Design Note 1
Device Drivers 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX17047G+ | LFCSP | ||
| MAX17047G+T10 | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX17047G+ | PRODUCTION | |
|
Aug 2, 2025 - 2505 PIN/ERRATA |
||
| MAX17047G+ | PRODUCTION | |
|
Oct 18, 2018 - 1620E WAFER FAB |
||
| MAX17047G+ | PRODUCTION | |
| MAX17047G+T10 | PRODUCTION | |
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX17047G+ | PRODUCTION | |
| MAX17047G+T10 | PRODUCTION | |
|
Jan 7, 2014 - 1363 ASSEMBLY |
||
| MAX17047G+ | PRODUCTION | |
| MAX17047G+T10 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?
Tools & Simulations
Software Development 1
Evaluation Kits
Latest Discussions
No discussions on MAX17047 yet. Have something to say?
Start a Discussion on EngineerZone®