MAX17044
PRODUCTION1-Cell/2-Cell Fuel Gauge with ModelGauge and Low-Battery Alert
Smarten Up Your Dumb Battery!
- Part Models
- 4
- 1ku List Price
- price unavailable
Overview
- Host-Side or Battery-Side Fuel Gauging
- 1 Cell (MAX17043)
- 2 Cell (MAX17044)
- Precision Voltage Measurement
- ±12.5mV Accuracy to 5.00V (MAX17043)
- ±30mV Accuracy to 10.00V (MAX17044)
- Accurate Relative Capacity (RSOC) Calculated from ModelGauge Algorithm
- No Offset Accumulation on Measurement
- No Full-to-Empty Battery Relearning Necessary
- No Sense Resistor Required
- External Alarm/Interrupt for Low-Battery Warning
- 2-Wire Interface
- Low Power Consumption
- Tiny, Lead-Free, 8-Pin, 2mm x 3mm TDFN Package or Tiny 0.4mm Pitch 9-Bump UCSP Package
The MAX17043/MAX17044 are ultra-compact, low-cost, host-side fuel-gauge systems for lithium-ion (Li+) batteries in handheld and portable equipment. The MAX17043 is configured to operate with a single lithium cell and the MAX17044 is configured for a dual-cell 2S pack.
The MAX17043/MAX17044 use a sophisticated Li+ battery-modeling scheme, called ModelGauge™ to track the battery's relative state-of-charge (SOC) continuously over a widely varying charge/discharge profile. Unlike traditional fuel gauges, the ModelGauge algorithm eliminates the need for battery relearn cycles and an external current-sense resistor. Temperature compensation is possible in the application with minimal interaction between a µC and the device.
The IC can be located on the system side, reducing cost and supply chain constraints on the battery. Measurement and estimated capacity data sets are accessed through an I2C interface. The MAX17043/MAX17044 are available in either a 0.4mm pitch 9-bump UCSP™ or 2mm x 3mm, 8-pin TDFN lead-free package.
Applications
- Digital Still, Video, and Action Cameras
- Handheld Computers and Terminals
- Health and Fitness Monitors
- Smartphones, Tablets
- Wireless Speakers
Documentation
Data Sheet 1
Technical Articles 1
Device Drivers 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX17044G+T | LFCSP | ||
| MAX17044G+U | LFCSP | ||
| MAX17044X+ | Wafer-Level Package 3x3 Bump, Full Array | ||
| MAX17044X+T10 | Wafer-Level Package 3x3 Bump, Full Array |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?
Tools & Simulations
Software Development 1
Latest Discussions
No discussions on MAX17044 yet. Have something to say?
Start a Discussion on EngineerZone®