MAX17033
PRODUCTIONDual-Phase, Quick-PWM Controllers for IMVP-6+/IMVP-6.5 CPU Core Power Supplies
Dual-Phase, IMVP6+/IMVP6.5 CPU Controllers With Transient Suppression
- Part Models
- 1
- 1ku List Price
- price unavailable
Overview
- Single-/Dual-Phase, Quick-PWM Controllers
- MAX17033 IMVP-6+ (Montevina)
- MAX17034/MAX17434 IMVP-6.5 (Calpella)
- ±0.5mV VOUT Accuracy Over Line, Load, and Temperature
- 7-Bit 0 to 1.50V VID Control
- Dynamic Phase Selection Optimizes Active/Sleep Efficiency
- Transient Phase Overlap Reduces Output Capacitance
- Transient-Overshoot-Suppression Feature
- Integrated Boost Switches
- Active Voltage Positioning with Adjustable Gain
- Programmable 200kHz to 800kHz Switching Frequency
- Accurate Current Balance and Current Limit
- Adjustable Slew-Rate Control
- Power-Good, Clock Enable, and Thermal-Fault Outputs
- Phase Current Imbalance Fault Output
- Drives Large Synchronous Rectifier MOSFETs
- 4V to 26V Battery Input Voltage Range
- Undervoltage and Thermal-Fault Protection
- Overvoltage Protection (MAX17033/MAX17034)
- Soft-Startup and Soft-Shutdown
The MAX17033/MAX17034/MAX17434 are 2-/1-phase-interleaved Quick-PWM™ step-down VID power-supply controllers for notebook CPUs. True out-of-phase operation reduces input ripple current requirements and output voltage ripple, while easing component selection and layout difficulties. The Quick-PWM control provides instantaneous response to fast load-current steps. Active voltage positioning reduces power dissipation and bulk output capacitance requirements and allows ideal positioning compensation for tantalum, polymer, or ceramic bulk output capacitors.
A slew-rate controller allows controlled transitions between VID codes, controlled soft-start and shutdown, and controlled exit from suspend. A thermistor-based temperature sensor provides a programmable thermal-fault output (VRHOT). A current monitor output (IMON) provides an analog current output (MAX17034/ MAX17434 only) proportional to the power consumed by the CPU. Output undervoltage, overvoltage (MAX17033/MAX17034 only), and thermal protection shut the controller down when any of these faults are detected,. A voltage regulator power-OK (PWRGD) output indicates the output is in regulation. Additionally, the MAX17033/MAX17034 only feature true differential current sense and a phase-good (PHASEGD) output that indicates a phase imbalance fault condition.
The MAX17033 supports the IMVP-6+ specification while the MAX17034/MAX17434 support the IMVP-6.5 requirements. The MAX17033/MAX17034/MAX17434 are available in a lead-free 5mm x 5mm, 40-pin TQFN package
- IMVP-6+/IMVP-6.5 Core Supply
- IMultiphase CPU Core Supply
- IVoltage-Positioned, Step-Down Converters
- INotebook/Desktop Computers
- IBlade Servers
Documentation
Data Sheet 1
Request an NDA
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).
Request an NDAADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX17033GTL+T | 40-Lead TQFN (5mm x 5mm x 0.75mm) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Fan Speed & Thermoelectric Cooler (TEC) Controllers 1 | ||
| MAX8796 | PRODUCTION | 1-Phase, Quick-PWM Intel IMVP-6/GMCH Controllers |
| Switching Regulators & Controllers 5 | ||
| MAX17021 | LAST TIME BUY | Dual-Phase, Quick-PWM Controllers for IMVP-6+/IMVP-6.5 CPU Core Power Supplies |
| MAX17082 | PRODUCTION | Dual-Phase, Quick-PWM Controllers for IMVP-6+/IMVP-6.5 CPU Core Power Supplies |
| MAX17028 | PRODUCTION | 1-Phase Quick-PWM Intel IMVP-6.5/GMCH Controllers |
| MAX17030 | PRODUCTION | 1/2/3-Phase Quick-PWM IMVP-6.5 VID Controllers |
| MAX17036 | Obsolete | 1/2/3-Phase Quick-PWM IMVP-6.5 VID Controllers |
Evaluation Kits
Latest Discussions
No discussions on MAX17033 yet. Have something to say?
Start a Discussion on EngineerZone®