MAX17024
PRODUCTIONSingle Quick-PWM Step-Down Controller with Dynamic REFIN
High Efficiency, Excellent Transient Response, and High DC-Output Accuracy Needed for Stepping Down High Voltages
- Part Models
- 2
- 1ku List Price
- Starting From $2.39
Overview
- Quick-PWM with Fast Transient Response
- Supports Any Output Capacitor
- No Compensation Required with Polymers/Tantalum
- Stable with Ceramic Output Capacitors Using External Compensation
- Precision 2V ±10mV Reference
- Dynamically Adjustable Output Voltage (0 to 0.9 x VIN Range)
- Feedback Input Regulates to 0 to 2V REFIN Voltage
- 0.5% VOUT Accuracy Over Line and Load
- 26V Maximum Input Voltage Rating
- Resistively Programmable Switching Frequency
- Undervoltage/Thermal Protection
- Voltage Soft-Start and Soft-Shutdown
- Monotonic Power-Up with Precharged Output
- Power-Good Window Comparator
The MAX17024 pulse-width modulation (PWM) controller provides high efficiency, excellent transient response, and high DC-output accuracy needed for stepping down high-voltage batteries to generate low-voltage core or chipset/RAM bias supplies in notebook computers. The output voltage can be controlled using the dynamic REFIN, which supports input voltages between 0 to 2V. The REFIN adjustability combined with a resistive voltage-divider on the feedback input allows the MAX17024 to be configured for any output voltage between 0 to 0.9 x VIN.
Maxim's proprietary Quick-PWM™ quick-response, constant-on-time PWM control scheme handles wide input/output voltage ratios (low-duty-cycle applications) with ease and provides 100ns "instant-on" response to load transients while maintaining a relatively constant switching frequency. Strong drivers allow the MAX17024 to efficiently drive large synchronous-rectifier MOSFETs.
The controller senses the current across the sense resistor series with the synchronous rectifier to achieve highly accurate valley current-limit protection.
The MAX17024 includes a voltage-controlled soft-start and soft-shutdown to limit the input surge current, provide a monotonic power-up (even into a precharged output), and provide a predictable power-up time. The controller also includes output undervoltage and thermal-fault protection.
The MAX17024 is available in a tiny 14-pin, 3mm x 3mm TDFN package. For space-constrained applications, refer to the MAX17016 single step-down with 26V internal MOSFETs capable of supporting 10A continuous load. The MAX17016 is available in a small 40-pin, 6mm x 6mm TQFN package.
Applications
- DDR Memory-VDDQ or VTT
- GPU Core Supply
- I/O and Chipset Supplies
- Notebook Computers
- Point-of-Load Applications
- Step-Down Power Supply
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX17024ETD+ | 14-Lead TDFN (3mm x 3mm x 0.75mm) | ||
| MAX17024ETD+T | 14-Lead TDFN (3mm x 3mm x 0.75mm) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Evaluation Kits
Latest Discussions
No discussions on MAX17024 yet. Have something to say?
Start a Discussion on EngineerZone®