MAX1701
PRODUCTION1 Cell to 3 Cell, High-Power 1A, Low-Noise, Step-Up DC-DC Converters
Compact, High-Efficiency, Low-Noise Step-Up Converter with a Gain-Block
- Part Models
- 2
- 1ku List Price
- Starting From $5.25
Overview
- Up to 96% Efficiency
- 1.1 VIN Guaranteed Start-Up
- 0.7V to 5.5V Input Range
- Up to 800mA Output
- Step-Up Output (adjustable from 2.5V to 5.5V)
- PWM/PFM Synchronous-Rectified Topology
- External Clock or Internal 300kHz Oscillator
- 3µA Logic-Controlled Shutdown
- Power-Good Output (MAX1701)
- Low-Battery Comparator (MAX1701)
- Uncommitted Gain Block (MAX1701)
The MAX1700/MAX1701 are high-efficiency, low-noise, step-up DC-DC converters intended for use in battery-powered wireless applications. They use a synchronous-rectified pulse-width-modulation (PWM) boost topology to generate 2.5V to 5.5V outputs from battery inputs such as one to three NiCd/NiMH cells or one Li-Ion cell. Both devices have an internal 1A, 130mΩ N-channel MOSFET switch and a 250mΩ P-channel synchronous rectifier.
With their internal synchronous rectifier, the MAX1700/ MAX1701 deliver 5% better efficiency than similar nonsynchronous converters. They also feature a pulse-frequency-modulation (PFM) standby mode to improve efficiency at light loads, and a 3µA shutdown mode.
The MAX1700/MAX1701 come in 16-pin QSOP packages (which occupy the same space as an 8-pin SO). The MAX1701 includes two comparators to generate power-good and low-battery warning outputs. It also contains a gain block that can be used to build a linear regulator using an external P-channel pass device.
For higher-power outputs, refer to the MAX1703. For dual outputs (step-up and linear regulator), refer to the MAX1705/MAX1706. For an on-board analog-to-digital converter, refer to the MAX848/MAX849.
The MAX1701 evaluation kit is available to speed design time.
Applications
- Digital Cordless Phones
- Handheld Instruments (PDAs, Palmtops)
- Palmtop Computers
- PCS Phones
- Personal Communicators
- Two-Way Paging
- Wireless Handsets
Documentation
Data Sheet 1
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX1701EEE+ | QSOP | ||
| MAX1701EEE+T | QSOP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Evaluation Kits
Latest Discussions
No discussions on MAX1701 yet. Have something to say?
Start a Discussion on EngineerZone®