MAX17004
LAST TIME BUYHigh-Efficiency, Quad Output, Main Power-Supply Controllers for Notebook Computers
Fixed-Frequency Operation with Optimal Interleaving Minimizes Input Ripple Current from the Lowest Input Voltages Up to the 26V Maximum Input
- Part Models
- 1
- 1ku List Price
- price unavailable
Overview
- Fixed-Frequency, Current-Mode Control
- 40/60 Optimal Interleaving
- Internal BST Switches
- Internal 5V, 100mA Linear Regulator
- Auxiliary Linear-Regulator Driver (12V or Adjustable Down to 1V)
- Dual Mode™ Feedback—3.3V/5V Fixed or Adjustable Output Voltages
- 200kHz/300kHz/500kHz Switching Frequency
- Undervoltage and Thermal-Fault Protection
- Overvoltage-Fault Protection (MAX17003 Only)
- 6V to 26V Input Range
- 2V ±0.75% Reference Output
- Independent Enable Inputs and Power-Good Outputs
- Soft-Start and Soft-Discharge (Voltage Ramp)
- 8µA (typ) Shutdown Current
The MAX17003/MAX17004 are dual step-down, switch-mode, power-supply (SMPS) controllers with synchronous rectification, intended for main 5V/3.3V power generation in battery-powered systems. Fixed-frequency operation with optimal interleaving minimizes input ripple current from the lowest input voltages up to the 26V maximum input. Optimal 40/60 interleaving allows the input voltage to go down to 8.3V before duty-cycle overlap occurs, compared to 180° out-of-phase regulators where the duty-cycle overlap occurs when the input drops below 10V.
Output current sensing provides peak current-limit protection, using either an accurate sense resistor or using lossless inductor DCR current sensing. A low-noise mode maintains high light-load efficiency while keeping the switching frequency out of the audible range.
An internal, fixed 5V, 100mA linear regulator powers up the MAX17003/MAX17004 and their gate drivers, as well as external keep-alive loads. When the main PWM regulator is in regulation, an automatic bootstrap switch bypasses the internal linear regulator, providing current up to 200mA. An additional adjustable linear-regulator driver with an external pnp transistor may be used with a secondary winding to provide a 12V supply, or powered directly from the main outputs to generate low-voltage outputs as low as 1V.
Independent enable controls and power-good signals allow flexible power sequencing. Voltage soft-start gradually ramps up the output voltage and reduces inrush current, while soft-discharge gradually decreases the output voltage, preventing negative voltage dips. The MAX17003/MAX17004 feature output undervoltage and thermal-fault protection. The MAX17003 also includes output overvoltage-fault protection.
The MAX17003/MAX17004 are available in a 32-pin, 5mm x 5mm, thin QFN package. The exposed backside pad improves thermal characteristics for demanding linear keep-alive applications.
Applications
- 2 to 4 Li+ Cell Battery-Powered Devices
- Main Power Supplies
- Notebook and Subnotebook Computers
- PDAs and Mobile Communicators
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX17004ETJ+ | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX17004ETJ+ | ||
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Switching Regulators & Controllers 1 | ||
| MAX8744 | Obsolete | High-Efficiency, Quad Output, Main Power-Supply Controllers for Notebook Computers |
Latest Discussions
No discussions on MAX17004 yet. Have something to say?
Start a Discussion on EngineerZone®