MAX8744
ObsoleteHigh-Efficiency, Quad Output, Main Power-Supply Controllers for Notebook Computers
Overview
- Fixed-Frequency, Current-Mode Control
- 40/60 Optimal Interleaving
- Internal BST Switches
- Internal 5V, 100mA Linear Regulator
- Auxiliary Linear-Regulator Driver (12V or Adjustable Down to 1V)
- Dual Mode™ Feedback—3.3V/5V Fixed or Adjustable Output Voltages
- 200kHz/300kHz/500kHz Switching Frequency
- Undervoltage and Thermal-Fault Protection
- Overvoltage-Fault Protection (MAX8744 Only)
- 6V to 26V Input Range
- 2V ±0.75% Reference Output
- Independent Enable Inputs and Power-Good Outputs
- Soft-Start and Soft-Shutdown (Voltage Ramp)
- 8µA (typ) Shutdown Current
The MAX8744/MAX8745 are dual step-down, switch-mode, power-supply (SMPS) controllers with synchronous rectification, intended for main 5V/3.3V power generation in battery-powered systems. Fixed-frequency operation with optimal interleaving minimizes input ripple current from the lowest input voltages up to the 26V maximum input. Optimal 40/60 interleaving allows the input voltage to go down to 8.3V before duty-cycle overlap occurs, compared to 180° out-of-phase regulators where the duty-cycle overlap occurs when the input drops below 10V.
Output current sensing provides peak current-limit protection, using either an accurate sense resistor or using lossless inductor DCR current sensing. A low-noise mode maintains high light-load efficiency while keeping the switching frequency out of the audible range.
An internal, fixed 5V, 100mA linear regulator powers up the MAX8744/MAX8745 and their gate drivers, as well as external keep-alive loads. When the main PWM regulator is in regulation, an automatic bootstrap switch bypasses the internal linear regulator, providing current up to 200mA. An additional adjustable linear-regulator driver with an external pnp transistor may be used with a secondary winding to provide a 12V supply, or powered directly from the main outputs to generate low-voltage outputs as low as 1V.
Independent enable controls and power-good signals allow flexible power sequencing. Voltage soft-start gradually ramps up the output voltage and reduces inrush current, while soft-shutdown gradually ramps the output voltage down, preventing negative voltage dips. The MAX8744/MAX8745 feature output undervoltage and thermal-fault protection. The MAX8744 also includes output overvoltage-fault protection.
The MAX8744/MAX8745 are available in a 32-pin, 5mm x 5mm, thin QFN package. The exposed backside pad improves thermal characteristics for demanding linear keep-alive applications.
Applications
- 2 to 4 Li+ Cell Battery-Powered Devices
- Main Power Supplies
- Notebook and Subnotebook Computers
- PDAs and Mobile Communicators
Documentation
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Switching Regulators & Controllers 10 | ||
| MAX1533 | Obsolete | High-Efficiency, 5x Output, Main Power-Supply Controllers for Notebook Computers |
| MAX1537 | High-Efficiency, 5x Output, Main Power-Supply Controllers for Notebook Computers | |
| MAX1999 | Obsolete | High-Efficiency, Quad Output, Main Power-Supply Controllers for Notebook Computers |
| MAX1901 | PRODUCTION | 500kHz Multi-Output, Low-Noise Power-Supply Controllers for Notebook Computers |
| MAX1977 | Obsolete | High-Efficiency, Quad Output, Main Power-Supply Controllers for Notebook Computers |
| MAX1777 | Obsolete | High-Efficiency, Quad Output, Main Power-Supply Controllers for Notebook Computers |
| MAX1632 | NOT RECOMMENDED FOR NEW DESIGNS | Multi Output, Low-Noise Power Supply Controllers for Notebook Computers |
| MAX1902 | Obsolete | 500kHz Multi-Output, Low-Noise Power-Supply Controllers for Notebook Computers |
| MAX1904 | PRODUCTION | 500kHz Multi-Output, Low-Noise Power-Supply Controllers for Notebook Computers |
| MAX1631 | NOT RECOMMENDED FOR NEW DESIGNS | Multi Output, Low-Noise Power Supply Controllers for Notebook Computers |
Latest Discussions
No discussions on MAX8744 yet. Have something to say?
Start a Discussion on EngineerZone®