MAX16993
PRODUCTIONStep-Down Controller with Dual 2.1MHz Step-Down DC-DC Converters
Highly Integrated Automotive PMIC with Three DC-DC Step-Down Outputs, Low IQ, and Low Minimum On-Time
- Part Models
- 26
- 1ku List Price
- Starting From $7.66
Overview
- High-Efficiency Voltage DC-DC Controller Saves Power
- 3.5V to 36V Operating Supply Voltage
- Output Voltage: Pin Selectable, Fixed, or Resistor-Divider Adjustable
- 350kHz to 2.1MHz Operation
- 30µA Quiescent Current with DC-DC Controller Enabled
- Dual 2.1MHz DC-DC Converters with Integrated FETs Save Space
- OUT2 and OUT3 are Cascaded from OUT1, Improving Efficiency
- 3A Integrated FETs
- 0.8V to 3.95V Output Voltage
- Fixed or Resistor-Divider-Adjustable Output Voltage
- 180° Out-of-Phase Operation
- Robust for the Automotive Environment
- Current-Mode Architecture with Forced-PWM and Skip Modes of Operation
- Frequency Synchronization Input/Output Reduces System Noise
- Individual Enable Inputs and Active-Low RESET_ Outputs
- Overtemperature and Short-Circuit Protection
- AECQ-100 Qualified
- 32-Pin TQFN-EP (5mm x 5mm x 0.75mm) and Side-Wettable QFND-EP (5mm x 5mm x 0.8mm)
- -40°C to +125°C Operating Temperature Range
Applications
- Automotive
- Industrial
Documentation
Data Sheet 1
Technical Articles 1
Product Highlight 1
Video 1
Product Highlight 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX16993AGJA/VY+ | Quad Flatpack, Dimple Leads | ||
| MAX16993AGJA/VY+T | Quad Flatpack, Dimple Leads | ||
| MAX16993AGJC/VY+ | Quad Flatpack, Dimple Leads | ||
| MAX16993AGJC/VY+T | Quad Flatpack, Dimple Leads | ||
| MAX16993AGJD/VY+ | Quad Flatpack, Dimple Leads | ||
| MAX16993AGJD/VY+T | Quad Flatpack, Dimple Leads | ||
| MAX16993AGJE/VY+ | Quad Flatpack, Dimple Leads | ||
| MAX16993AGJE/VY+T | Quad Flatpack, Dimple Leads | ||
| MAX16993AGJF/VY+ | Quad Flatpack, Dimple Leads | ||
| MAX16993AGJF/VY+T | Quad Flatpack, Dimple Leads | ||
| MAX16993AGJG/VY+ | Quad Flatpack, Dimple Leads | ||
| MAX16993AGJG/VY+T | Quad Flatpack, Dimple Leads | ||
| MAX16993AGJK/VY+ | Quad Flatpack, Dimple Leads | ||
| MAX16993AGJK/VY+T | Quad Flatpack, Dimple Leads | ||
| MAX16993AGJL/VY+ | Quad Flatpack, Dimple Leads | ||
| MAX16993AGJL/VY+T | Quad Flatpack, Dimple Leads | ||
| MAX16993ATJA+ | 32-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX16993ATJA+T | 32-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX16993ATJA/V+ | LFCSP | ||
| MAX16993ATJA/V+T | LFCSP | ||
| MAX16993ATJC+ | 32-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX16993ATJC/V+ | LFCSP | ||
| MAX16993ATJH+ | 32-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX16993ATJH/V+ | LFCSP | ||
| MAX16993ATJH/V+T | LFCSP | ||
| MAX16993ATJI/V+ | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 17, 2020 - 1707U2 ASSEMBLY |
||
| MAX16993AGJA/VY+ | PRODUCTION | |
| MAX16993AGJA/VY+T | PRODUCTION | |
| MAX16993AGJC/VY+ | ||
| MAX16993AGJC/VY+T | ||
| MAX16993AGJD/VY+ | PRODUCTION | |
| MAX16993AGJD/VY+T | PRODUCTION | |
| MAX16993AGJE/VY+ | PRODUCTION | |
| MAX16993AGJE/VY+T | PRODUCTION | |
| MAX16993AGJF/VY+ | PRODUCTION | |
| MAX16993AGJF/VY+T | PRODUCTION | |
| MAX16993AGJG/VY+ | PRODUCTION | |
| MAX16993AGJG/VY+T | PRODUCTION | |
| MAX16993AGJK/VY+ | PRODUCTION | |
| MAX16993AGJK/VY+T | PRODUCTION | |
| MAX16993AGJL/VY+ | PRODUCTION | |
| MAX16993AGJL/VY+T | PRODUCTION | |
|
Oct 20, 2017 - 1662 WAFER FAB |
||
| MAX16993AGJA/VY+ | PRODUCTION | |
| MAX16993AGJA/VY+T | PRODUCTION | |
| MAX16993AGJC/VY+ | ||
| MAX16993AGJC/VY+T | ||
| MAX16993AGJD/VY+ | PRODUCTION | |
| MAX16993AGJD/VY+T | PRODUCTION | |
| MAX16993AGJE/VY+ | PRODUCTION | |
| MAX16993AGJE/VY+T | PRODUCTION | |
| MAX16993AGJF/VY+ | PRODUCTION | |
| MAX16993AGJF/VY+T | PRODUCTION | |
| MAX16993AGJG/VY+ | PRODUCTION | |
| MAX16993AGJG/VY+T | PRODUCTION | |
| MAX16993AGJK/VY+ | PRODUCTION | |
| MAX16993AGJK/VY+T | PRODUCTION | |
| MAX16993AGJL/VY+ | PRODUCTION | |
| MAX16993AGJL/VY+T | PRODUCTION | |
| MAX16993ATJA+ | PRODUCTION | |
| MAX16993ATJA+T | PRODUCTION | |
| MAX16993ATJA/V+ | PRODUCTION | |
| MAX16993ATJA/V+T | PRODUCTION | |
| MAX16993ATJC+ | PRODUCTION | |
| MAX16993ATJC/V+ | PRODUCTION | |
| MAX16993ATJH+ | PRODUCTION | |
| MAX16993ATJH/V+ | PRODUCTION | |
| MAX16993ATJH/V+T | PRODUCTION | |
| MAX16993ATJI/V+ | ||
|
Jun 25, 2015 - 1426 ASSEMBLY |
||
| MAX16993AGJA/VY+ | PRODUCTION | |
| MAX16993AGJC/VY+ | ||
| MAX16993AGJC/VY+T | ||
| MAX16993AGJE/VY+T | PRODUCTION | |
| MAX16993AGJG/VY+ | PRODUCTION | |
|
Feb 20, 2015 - 1511 WAFER FAB |
||
| MAX16993AGJA/VY+ | PRODUCTION | |
| MAX16993AGJC/VY+ | ||
| MAX16993AGJC/VY+T | ||
| MAX16993AGJG/VY+ | PRODUCTION | |
| MAX16993AGJG/VY+T | PRODUCTION | |
| MAX16993ATJA/V+ | PRODUCTION | |
| MAX16993ATJA/V+T | PRODUCTION | |
| MAX16993ATJH/V+ | PRODUCTION | |
| MAX16993ATJH/V+T | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX16993ATJA+T | PRODUCTION | |
|
Jun 18, 2021 - 2161 ASSEMBLY |
||
| MAX16993ATJA/V+ | PRODUCTION | |
| MAX16993ATJA/V+T | PRODUCTION | |
| MAX16993ATJC/V+ | PRODUCTION | |
| MAX16993ATJH/V+ | PRODUCTION | |
| MAX16993ATJH/V+T | PRODUCTION | |
| MAX16993ATJI/V+ | ||
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on MAX16993 yet. Have something to say?
Start a Discussion on EngineerZone®