MAX16977
PRODUCTION36V, 2A, 2.2MHz Step-Down Converter with Low Operating Current
Direct Car Battery Voltage Conversion to 3.3V Above AM Radioband at 2A
- Part Models
- 15
- 1ku List Price
- Starting From $3.32
Overview
- Supports Up to 2A Loads without External FET Saves Space and Cost
- Integrated 2A Internal High-Side (70mΩ typ) Switch
- Fast Load-Transient Response and Current-Mode Architecture
- Direct Car Battery to Sub-5V Rail Conversion at
Beyond 2MHz Reduces External Component Count
- 5V Fixed or 1V to 10V Adjustable Output Voltage
- High Duty Cycle During Undervoltage Transients
- Robust Input Voltage Up to 36V Supports Automotive Applications
- Wide 3.5V to 36V Input Voltage Range
- 42V Input Transients Tolerance
- Overvoltage, Undervoltage, Overtemperature, and Short-Circuit Protections
- Meets Tight OEM Power-Consumption Requirements with Low IQ
- 30µA Standby Mode Operating Current
- 5µA Typical Shutdown Current
- Advanced Clock Capabilities Offer Further Reduction
in EMI if Necessary to Enable Noise-Free System Design
- Adjustable Switching Frequency (1MHz to 2.2MHz)
- Frequency-Synchronization Input
- Spread Spectrum (Optional)
The MAX16977 is a 2A, current-mode, step-down converter with an integrated high-side switch. The device is designed to operate with input voltages from 3.5V to 36V while using only 30µA quiescent current at no load. The switching frequency is adjustable from 1MHz to 2.2MHz by an external resistor and can be synchronized to an external clock. The output voltage is pin selectable to be 5V fixed or adjustable from 1V to 10V. The wide input voltage range along with its ability to operate at high duty cycle during undervoltage transients make the device ideal for automotive and industrial applications.
The device operates in skip mode for reduced current consumption in light-load applications. Protection features include overcurrent limit, overvoltage, and thermal shutdown with automatic recovery. The device also features a power-good monitor to ease power-supply sequencing.
The device operates over the -40°C to +125°C automotive temperature range, and is available in 16-pin TSSOP and TQFN (5mm x 5mm) packages with exposed pads.
Applications
- Automotive
- High-Voltage Input DC-DC Converters
- Industrial
- Point-of-Load Applications
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX16977RATE+ | 16-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX16977RATE+T | 16-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX16977RATE/V+ | 16-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX16977RATE/V+T | 16-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX16977RAUE+ | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX16977RAUE+T | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX16977RAUE/V+ | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX16977RAUE/V+T | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX16977SATE+ | 16-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX16977SATE+T | 16-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX16977SATE/V+ | 16-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX16977SATE/V+T | 16-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX16977SAUE+T | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX16977SAUE/V+ | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX16977SAUE/V+T | TSSOP_4.4 / TSSOP_6.1 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX16977RATE+ | PRODUCTION | |
| MAX16977SATE+ | PRODUCTION | |
|
Oct 3, 2014 - 1452 ELECTRICAL DATASHEET |
||
| MAX16977RATE+ | PRODUCTION | |
| MAX16977RATE/V+ | PRODUCTION | |
| MAX16977RATE/V+T | PRODUCTION | |
| MAX16977RAUE+ | PRODUCTION | |
| MAX16977RAUE/V+ | PRODUCTION | |
| MAX16977RAUE/V+T | PRODUCTION | |
| MAX16977SATE+ | PRODUCTION | |
| MAX16977SATE/V+ | PRODUCTION | |
| MAX16977SATE/V+T | PRODUCTION | |
| MAX16977SAUE+T | PRODUCTION | |
| MAX16977SAUE/V+ | PRODUCTION | |
| MAX16977SAUE/V+T | PRODUCTION | |
|
Jun 18, 2021 - 2161 ASSEMBLY |
||
| MAX16977RATE/V+ | PRODUCTION | |
| MAX16977RATE/V+T | PRODUCTION | |
| MAX16977SATE/V+ | PRODUCTION | |
| MAX16977SATE/V+T | PRODUCTION | |
|
May 11, 2022 - 2236N ASSEMBLY |
||
| MAX16977RAUE+ | PRODUCTION | |
| MAX16977SAUE+T | PRODUCTION | |
|
Jul 13, 2022 - 2236A ASSEMBLY |
||
| MAX16977RAUE/V+ | PRODUCTION | |
| MAX16977RAUE/V+T | PRODUCTION | |
| MAX16977SAUE/V+ | PRODUCTION | |
| MAX16977SAUE/V+T | PRODUCTION | |
|
Apr 9, 2018 - 1682 ASSEMBLY |
||
| MAX16977SATE+ | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX16977SATE+T | PRODUCTION | |
|
Feb 11, 2025 - 2455B ASSEMBLY |
||
| MAX16977SATE/V+ | PRODUCTION | |
| MAX16977SATE/V+T | PRODUCTION | |
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX16977SAUE+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Switching Regulators & Controllers 1 | ||
| MAX16907 | PRODUCTION | 36V, 2.2MHz Step-Down Converter with Low Operating Current |
Evaluation Kits
Latest Discussions
No discussions on MAX16977 yet. Have something to say?
Start a Discussion on EngineerZone®