Data Sheet
Rev.
1
1
View All
Overview
Features and Benefits
- Wide 3.5V to 36V Input Supply Range
- Pin-Programmable Adjustable Output Voltage
- Adjustable Switching Frequency (2.2MHz Default)
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX16977 evaluation kit (EV kit) demonstrates the MAX16977 2A, current-mode step-down converter with an integrated high-side switch. The EV kit operates over a wide 3.5V to 36V input voltage range. The EV kit has a switching frequency of 2.2MHz and a voltage output of 5V at 2A.
Applications
- Automotive
- High-Voltage Input DC-DC Converters
- Industrial/Military
- Point-of-Load Applications
Applicable Parts
Documentation & Resources
-
MAX16977EVKIT: Evaluation Kit for the MAX16977 Data Sheet (Rev. 1)5/21/2012PDF741K