MAX16955
PRODUCTION36V, 1MHz Step-Down Controller with Low Operating Current
Automotive Synchronous Step-Down Controller Uses Only 50µA of Quiescent Current at No Load
- Part Models
- 4
- 1ku List Price
- Starting From $3.61
Overview
- Wide 3.5V to 36V Input Voltage Range
- 42V Input Transient Tolerance
- High Duty Cycle During Undervoltage Transients
- 220kHz to 1MHz Adjustable Switching Frequency
- Current-Mode Control Architecture
- Adjustable (1V to 10V) Output Voltage with ±2% Accuracy
- Three Operating Modes
- 50µA Ultra-Low Quiescent Current Skip Mode
- Forced Fixed-Frequency Mode
- External Frequency Synchronization
- Lowest BOM Count, Current-Mode Control Architecture
- Power-Good Output
- Enable Input Compatible from 3.3V Logic Level to 42V
- Current-Limit, Thermal Shutdown, and Overvoltage Protection
- -40°C to +125°C Automotive Temperature Range
- Automotive Qualified
The MAX16955 is a current-mode, synchronous PWM step-down controller designed to operate with input voltages from 3.5V to 36V while using only 50µA of quiescent current at no load. The switching frequency is adjustable from 220kHz to 1MHz by an external resistor and can be synchronized to an external clock up to 1.1MHz. The MAX16955 output voltage is pin programmable to be either 5V fixed or adjustable from 1V to 10V. The wide input voltage range, along with its ability to operate in dropout during undervoltage transients, makes it ideal for automotive and industrial applications.
The MAX16955 operates in fixed-frequency PWM mode and low quiescent current skip mode. It features an enable logic input, which is compatible up to 42V to disable the device and reduce its shutdown current to 10µA. Protection features include overcurrent limit, overvoltage, undervoltage, and thermal shutdown with automatic recovery. The device also features a powergood monitor to ease power-supply sequencing.
The MAX16955 is available in a thermally enhanced 16-pin TSSOP package with exposed pad and is specified for operation over the -40°C to +125°C automotive temperature range.
Applications
- Automotive
- Industrial
- Military
- Point of Load
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX16955AUE+ | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX16955AUE+T | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX16955AUE/V+ | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX16955AUE/V+T | TSSOP_4.4 / TSSOP_6.1 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 11, 2022 - 2236N ASSEMBLY |
||
| MAX16955AUE+ | PRODUCTION | |
|
Oct 31, 2019 - 2000 ELECTRICAL DATASHEET |
||
| MAX16955AUE+ | PRODUCTION | |
| MAX16955AUE/V+ | PRODUCTION | |
| MAX16955AUE/V+T | PRODUCTION | |
|
Jul 13, 2022 - 2236A ASSEMBLY |
||
| MAX16955AUE/V+ | PRODUCTION | |
| MAX16955AUE/V+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on MAX16955 yet. Have something to say?
Start a Discussion on EngineerZone®