Overview
Features and Benefits
- 6V to 36V Input Range
- 5V at Up to 5A Output
- 400kHz Switching Frequency
- Selectable Forced Fixed-Frequency PWM Mode, SKIP Mode, or External Synchronization
- Power-Good LED Indicator
- Enable Input
- Cycle-by-Cycle Current Limit and Thermal Protection
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX16955 evaluation kit (EV kit) is a fully assembled and tested PCB that contains all the components necessary to evaluate the performance of the MAX16955 synchronous PWM step-down controller. The device is available in a 16-pin TSSOP package and features an exposed pad for enhanced thermal dissipation.
The EV kit requires a 6V to 36V power supply for normal operation. The EV kit output is configured to 5V and can deliver up to 5A output current. The EV kit can be easily reconfigured to operate the controller in continuous PWM mode, SKIP mode, or external synchronization operation. The controller switching frequency is set to 400kHz. The EV kit includes a jumper to enable the circuit and an LED to monitor the power-good output.
Applications
- Automotive
- Industrial
- Military
- Point of Load
Applicable Parts
Documentation & Resources
-
MAX16955EVKIT: Evaluation Kit for the MAX16955 Data Sheet (Rev. 1)2/7/2012PDF767K