MAX16839

PRODUCTION

High-Voltage, Linear High-Brightness LED Driver with Open-LED Fault Detect

Industry's Most Cost-Effective Solution for Linear HB LED Driving with Open-LED Detect; Ideal for Automotive Lights

Viewing:

Overview

  • 5V to 40V Operating Range
  • Integrated 2Ω Open-Drain Pass Transistor
  • 15mA to 100mA Programmable LED Current
  • PWM Dimming
  • Open-LED Fault Detection
  • Open-LED Fault Event Status Memory
  • LED Open-Fault Detect Latches Off Multiple LED Strings
  • Multichip Synchronized LED Current Sink
  • ±5% LED Current Accuracy
  • -40°C to +125°C Operating Temperature Range
  • Thermal Protection
  • Undervoltage Lockout
  • 6-Pin TDFN-EP and 8-Pin SO-EP Packages
MAX16839
High-Voltage, Linear High-Brightness LED Driver with Open-LED Fault Detect
MAX16839: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

MAX16839EVKIT

Evaluation Kit for the MAX16839

Features and Benefits

  • Three Independent Channels for Driving High-Brightness LEDs
  • 100mA LED Current per Channel
  • Three Independent PWM Inputs
  • PWM Dimming Control Up to 10kHz
  • Operates from a 5V to 40V Supply
  • Supply Input Chopper Circuit
  • Capability for Cascading Multiple Kits
  • Proven PCB and Thermal Design
  • Fully Assembled and Tested

Product Details

The MAX16839 evaluation kit (EV kit) demonstrates three separate high-voltage, single-channel, linear high-brightness LED (HB LED) drivers using the MAX16839 IC. This EV kit is configured to supply an HB LED current of 100mA per channel and operates from a 5V to 40V rated power supply providing up to 300mA. The EV kit can withstand a 45V automotive load-dump condition. An input switch is included to evaluate pulse-width-modulation (PWM) driving with supply chopping.

The EV kit eases evaluation of the MAX16839 PWM dimming-control feature by providing three independent PWM inputs to all three channels. Each PWM input accepts a digital signal up to 10kHz. Additionally, multiple EV kits can be cascaded by using the MAX16839 FLTS signals. An input common-mode choke is also provided to facilitate EMI immunity testing.

Applications

  • Automotive Exterior: Turn Signal Light, Brake Light, Tail and Marker Lights
  • Automotive Interior: Cluster and Warning Lights, Dome and Map Lights
  • General Lighting: Signage, LED Lamps
  • Truck, Train, Airplane, and Emergency Car LED Lighting

MAX16839EVKIT
Evaluation Kit for the MAX16839

Latest Discussions

No discussions on MAX16839 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed